https://buildings.honeywell.com/us/en/search-results.html

Gamewell-FCI

WTP Weatherproof Plate

WTP weatherproof plates enable installers to flush-mount outdoor horns, strobes, horn strobes, speakers, and speaker strobes to a variety of wall surfaces, including brick, ceramic tile, concrete, and masonry brick.

System Sensor® WTP weatherproof plates enable installers to flush-mount outdoor horns, strobes, horn strobes, speakers, and speaker strobes to a variety of wall surfaces, including brick, ceramic tile, concrete, and masonry brick. These NEMA 3R-rated plates come in red and white to suit aesthetic and functional requirements. Compatible with our outdoor devices, which can be used in indoor and outdoor environments, as conditions require. They easily attach to the SpectrAlert® Advance universal mounting plate. Features & Benefits:
  • Enables flush-mounting of outdoor devices to brick, ceramic tile, concrete, and masonry brick
  • Weatherproof NEMA 3R rated
  • For use in both indoor and outdoor applications
  • For use with all K-R series (outdoor) products replacement models
  • Universal mounting plate easily attaches to the weatherproof plate
Certifications:
  • UL Listed: S4011; S3593
  • FM Approved
  • MEA: 582-06-E
  • CSFM: 7300-1653:0195; 7300-1653:0204; 7300-1653:0222

Others

  • Compatible Environments
    • Indoor
    • Outdoor

Others

  • Compatible Environments
    • Indoor
    • Outdoor
  • Compatible Environments : Indoor|Outdoor
Image
SKU
Description
alt
WTP-SP
Red, for use with speaker devices
alt
WTP
Outdoor Strobes and Horns, Red, Weatherproof Plate, Flush-Mount
alt
WTP-SPW
Outdoor Speakers and Speaker Strobes: White: Weatherproof Plate: Flush-Mount
alt
WTPW
Outdoor Strobes and Horns: White: Weatherproof Plate: Flush-Mount