https://buildings.honeywell.com/us/en/search-results.html

Gent

Commissioning Lead For Vigilon Panel

An external printer may be connected to the control panel during commissioning

An external printer may be connected to the control panel during commissioning. It is essential that the printer is connected to the RS232 - Port 1. The panel's baud rate for Port 1 is factory set to 1200, and the factory set Mode is Standard and must be changed to Printer when a printer is connected to Port 1.