https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Gent

Electronic Sounder And Strobe

The Gent S-cubed range of alarm sounders incorporate sound, speech and strobe effects all in one range of devices. These have very low power consumption. Products incorporate innovative design features for which multiple patents have been granted.

The Gent S-cubed range of alarm sounders incorporate sound, speech and strobe effects all in one range of alarm devices. The range offers all variants in the choice of 2 colors, red or white, with either a shallow base version sealed to IP31 or a deep base version sealed to IP55. All the low profile sounders have the option of an integral strobe. As an aid to commissioning there is the option to use the HandiLink IR remote control to select sounder tones and adjust the volume remotely.

This means physical access is not required to make this adjustment. This facility is only active when the sounders are turned on from the fire alarm panel. These have very low power consumption means we can have more sounders and strobes per circuit. Products incorporate innovative design features for which multiple patents have been granted.

Features & Benefits:
  • Very low power consumption means more sounders and strobes per circuit
  • The strobe option is equivalent to a standard 3w xenon strobe and uses 1/20th of the power
  • 32 sounder tones are available
  • Voice enhanced sounders are available in the range
  • 4 voice phrases and a bell sound are available as standard
  • All sound and strobe signals are synchronised to better than +/- 30mS over 20 minutes
  • Sounders and Strobes are compatible with 12V and 24V systems
  • A third wire option allows the selection of 2 alternative sounds. Ideal for class change applications
  • Products incorporate innovative design features for which multiple patents have been granted
Certifications:
  • EN54 Pt3
Image
SKU
Description
alt
C3IP-SN-ST-RW
Electronic Sounder, 10.8-28.8V, -10 to +50C, 0.3kg, IP55, Red Body, White Lens