https://buildings.honeywell.com/us/en/search-results.html

Gent

Heat Detector

Automatic heat detector with a single thermistor. Ideal for sensing in environments that are dirty or smoky under normal conditions.

The automatic heat detector enables early detection of fires or overheating. Detectors are specifically designed for application in narrow rooms or harsh environmental conditions. Automatic heat detectors accurately locate spots of the fire.

Features & Benefits:
  • Multicolor LCD display
  • LED indicators for alarm, measurement, fault, operation
  • Temperature measurement and monitoring via fiberoptic sensor cable
  • Loop or open line sensor cable topology
  • 10 seconds measurement cycles
  • Relay interface, optionally Modbus IP/RTU
Certifications:
  • ATEX
  • LPCB
  • UL
  • VdS