https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Gent

LCD Repeat Indicator

The Vigilon LCD Repeat Indicator Repeats displays Fire, Fault and Disablement information on a 2 x 40 character LCD.

The Vigilon LCD Repeat Indicator Repeats displays Fire, Fault and Disablement information on a 2 x 40 character LCD. A maximum of 4 Repeat Panels can be connected to a Vigilon panel via an RS485 Communication Port. One LCD repeat Indicator can be powered from the control panel, additional repeat indicators must be powered from an additional power supply. The communication link to the panel is monitored, so if power to the repeat indicators fails the fault will be reported at the control panel.