https://buildings.honeywell.com/us/en/search-results.html

Gent

Manual Call Point (S4) with glass element

Manual Call Points of the (S4) range includes options for glass and resettable elements and lift-up protective covers. A keyswitch version is also available for areas where tampering or vandalism is expected.

The Manual Call Points by GENT, Honeywell for the Vigilon and Nano system are easy to install and can be mounted on standard installation back boxes or bespoke red back boxes for surface mounting. Every manual call point is continuously monitored ensuring a trigger is responded to in less than one second system wide.

The range includes options for glass and resettable elements and lift-up protective covers. A keyswitch version is also available for areas where tampering or vandalism is expected.

An Environmentally Protected (EP) version with Ingress protection rating IP67 is also available, complete with resettable element, protective cover and backbox.

Features & Benefits:
  • Resettable or break glass
  • Lift up protective covers
  • Keyswitch
  • Weatherproof version (IP67) suitable for external areas
  • Up to 200 per loop
  • Integral short-circuit isolator
  • Surface or Semi Flush options
  • STANDARD
  • Standard IP43
  • EP version IP67
  • EN54 part 11 & 17
Installation Instructions
Name
Description
File Size
Date
Size
Gent Nano Consultant's Specification Guide
496.03 KB
10/20/2021
PDF 496.03 KB
Vigilon Plus Consultant's Specification Guide
863.92 KB
10/20/2021
PDF 863.92 KB
Data Sheet
Name
Description
File Size
Date
Size
Analogue Addressable Manual Call Points Datasheet
153.38 KB
10/20/2021
PDF 153.38 KB
Name
Description
File Size
Date
Size
Gent Nano Consultant's Specification Guide
496.03 KB
10/20/2021
PDF 496.03 KB
Analogue Addressable Manual Call Points Datasheet
153.38 KB
10/20/2021
PDF 153.38 KB
Vigilon Plus Consultant's Specification Guide
863.92 KB
10/20/2021
PDF 863.92 KB