https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Gent

S-cubed Series Sounder VAD

S-Cubed incorporates sound, speech and an EN54-23 visual alarm all in one device. Offers a comprehensive range of loop powered alarm sounders with integrated voice and VADs.

S-Cubed offers a comprehensive range of loop powered alarm sounders with integrated voice and EN54-23 certified visual alarms. Combined with flexible configuration from the Gent by Honeywell fire control panels, this loop powered device can give a differentiated combination of audible and visual alarms for alert and general evacuation.

It also comes in different colour combination (Red and White) of Sounder and VAD. Provides different kinds of voice messages, a) Alert Message (female voice), b) Alarm Message 1 (female voice), c) Alarm Message 2 (Male Voice) and d) Test Message (female voice) which means can be used as per application needs.

Features & Benefits:
  • Very low power consumption means that the system offers more high performance sounders and VADs on the loop than any other manufacturer
  • Each loop can support up to 70 combined sounder VADs
  • VADs with adjustable light coverage matching the sounder output
  • Four voice phrases and a bell tone available as standard
  • Voice and tone modes can be freely configured within the same sounder
  • Active background monitoring of sounder and VAD circuits
  • Adjust the sounder volume via the commissioning tool, the panel or the HandiLink infrared remote control
Certifications:
  • EN54-23