https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Gent

S3EP S-Cubed

S-Cubed incorporates sound speech and an EN54-23 visual alarm all in one device.

S-Cubed offers a comprehensive range of loop powered alarm sounders with integrated voice and EN54-23 certified visual alarms. Combined with flexible configuration from the fire control panels, this loop powered device can give a differentiated combination of audible and visual alarms for alert and general evacuation. Each loop can support up to 200 voice sounders, 100 visual alarm devices (VADs) and up to 70 combined sounder VADs

Features & Benefits:
  • Very low power consumption means that the Vigilon system offers more high performance sounders and VADs on the loop than any other manufacturer
  • EN54-23 VADs with adjustable light coverage matching the sounder output
  • Environmentally Protected (EP) range with an IP66 rating
  • Four voice phrases and a bell tone available as standard
  • Voice and tone modes can be freely configured within the same sounder
  • Active background monitoring of sounder and VAD circuits
  • Adjust the sounder volume via the commissioning tool, the panel or the HandiLink infrared remote control
Certifications:
  • EN54-23