https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Gent

Speech Sounder

The low power addressable Voice Enhanced Sounder and combined Strobe products provide audible and visual alarm signals, and are designed for use in Gent analogue and addressable fire alarm systems.

The low power addressable Voice Enhanced Sounder and combined Strobe products provide audible and visual alarm signals, and are designed for use in Gent analogue and addressable fire alarm systems.

The S3 devices are supplied with standard speech messages along with sounder and strobe option. The devices are configured during commissioning to operate to site specific requirement. The devices are supplied with either a deep base (40mm) or a shallow base (25mm), offering IP55C and IP31C ratings respectively. The system range is available with deep base only.