https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Gent

Vigilon Plus Control Panel

The Vigilon plus Range of Advanced Fire Detection Control Panels is applicable for buildings of any size. Vigilon plus Control Panels are available in 3 sizes 2, 4 or 6 loops each accommodating up to 200 devices including advanced fire sensors.

The Vigilon plus 6 loop panels has full 72 hr standby capacity. Advanced networking options allow networking of up to 200 panels in a multi-domain structure with options of copper or optic fibre connections. Vigilon back-lit LCD display presents clear indication of Fire or Fault location and the control panel’s innovative 8-linex40 character display with push-button keypad is simple to use. Fire Plans can be tailored to precisely meet site requirements.

Features & Benefits:
  • Integral EN54-4 PSU and battery standby for 24 hours (4 loop)
  • Integral EN54-4 PSU for 72 hours with external batteries (6 loop)
  • Vigilon advanced sensing technology and powerful software processing in the panel quickly identifies real fires
  • PC based commissioning tools allow complex fire plans to be configured
  • Advanced loop card technology allows for system status monitoring and diagnostics
  • Vigilon Plus can also be supplied in a range of custom colour outer doors
  • The control panel has a simple user interface with LCD screen providing accurate information in an emergency
  • Flexible programming options are available at the panel
  • In the event of a fire or fault, Vigilon analogue addressable technology will provide a detailed log of events
  • PC based Graphics user interface (GUI) available
Certifications:
  • EN54 Parts 2 & 4

Others

  • Maximum Battery Capacity
    • 4 x 21
  • Loop Capacity
    • 1 - 6

Others

  • Maximum Battery Capacity
    • 4 x 21
  • Loop Capacity
    • 1 - 6
  • Maximum Battery Capacity : 4 x 21
  • Loop Capacity : 1 - 6
Installation Instructions
Name
Description
File Size
Date
Size
Vigilon Plus Consultant's Specification Guide
863.92 KB
10/20/2021
PDF 863.92 KB
Data Sheet
Name
Description
File Size
Date
Size
S4-901 Detectors LPCB Certificate of Product Approval
1.95 MB
10/20/2021
PDF 1.95 MB
Name
Description
File Size
Date
Size
Vigilon Plus Consultant's Specification Guide
863.92 KB
10/20/2021
PDF 863.92 KB
S4-901 Detectors LPCB Certificate of Product Approval
1.95 MB
10/20/2021
PDF 1.95 MB