https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Gent

Vigilon Plus Control Panels

Vigilon Plus Control Panels are available in 3 sizes managing 2, 4 or 6 loops each accommodating up to 200 devices including advanced fire sensors, interfaces, call points, alarm sounders and visual alarms.

Vigilon Plus Control Panels are available in 3 sizes managing 2, 4 or 6 loops each accommodating up to 200 devices including advanced fire sensors, interfaces, call points, alarm sounders and visual alarms. The Compact Plus 2 loop panels and Vigilon Plus 4 loop panels are available with integrated 24 hour standby and the 6 loop panel has full 72 hr standby capacity. Advanced networking options allow networking of up to 200 panels in a multi-domain structure with options of copper or optic fibre connections (Vigilon 4 & 6 Loop Panels only). Vigilon’s back-lit LCD display presents clear indication of Fire or Fault location and the control panel’s innovative 8-line x 40 character display with push-button keypad is simple to use. Fire Plans can be tailored to precisely meet site requirements. Vigilon’s software allows network areas to be sectored to evacuate or alert status, or configured with pre-set delays. The Vigilon Plus Repeat control panel provides full display and control of the system. Connecting to the detection loop, the repeat panel provides a cost effective solution with minimum requirements for cabling and installation.

Features & Benefits:
  • Vigilon’s advanced sensing technology and powerful software processing in the panel quickly identifies real fires
  • PC based commissioning tools allow complex fire plans to be configured
  • Extended event log using flash memory card
  • Flexible programming options are available at the panel
  • In the event of a fire or fault, Vigilon’s analogue addressable technology will provide a detailed log of events
  • PC based Graphics user interface (GUI) available
Certifications:
  • EN54 Parts 2 & 4

Others

  • For Use With
    • IO Card

Others

  • For Use With
    • IO Card
  • For Use With : IO Card
Data Sheet
Name
Description
File Size
Date
Size
S4-901 Detectors LPCB Certificate of Product Approval
1.95 MB
10/20/2021
PDF 1.95 MB
Name
Description
File Size
Date
Size
S4-901 Detectors LPCB Certificate of Product Approval
1.95 MB
10/20/2021
PDF 1.95 MB