Honeywell BMS EMEA
V5011A/B/F/G/H/J Single-Seated Valves
V5011 single-seated valves are used for control of steam, water, and glycol solutions (up to 50% concentration) in heating or air conditioning applications.
V5011 single-seated valves are used for control of steam, water, and glycol solutions (up to 50% concentration) in heating or air conditioning applications. These valves are used in 2-position and modulating control systems, and are not suitable for combustible gas service.
Features & Benefits:- Sizes range from 1/2 inch to 6 inches
- Available with threaded or flanged pipe connections
- Direct- or reverse-acting models
- Valve designs provide equal percentage flow characteristic for close control of water and glycol solutions, and linear flow characteristic for close control of steam
- Spring-loaded, self-adjusting packing
- Stainless steel stem prevents corrosion that could damage the packing
- V5011G models available with metal-to-metal seating for high differential pressure applications
Image
SKU
Description
V5011G1111Q5620
Globe Valve, with Electric Actuator, 2-way, 2.5in, FNPT, Stainless Steel Trim, 63Cv, Modulating, Floating, Fail Safe Closed
V5011N1024Q5210
Globe Valve, with Electric Actuator, 2-way, 0.5in, FNPT, Brass Trim, 1.85Cv, ON-OFF, Fail Safe Open
V5011N2097Q5610
Globe Valve, with Electric Actuator, 2-way, 2in, FNPT, Stainless Steel Trim, 46.8Cv, Modulating, Floating, Fail Safe Open
V5011N1040L3000
Globe Valve, with Pnuematic Actuator, 2-way, 0.5in, FNPT, Brass Trim, 4.7Cv, 8 to 13psi, Fail Closed
V5011N1081L0300
Globe Valve, with Electric Actuator, 2-way, 1.5in, FNPT, Brass Trim, 29.3Cv, Floating, ON-OFF, Fail In Place
V5011N1040L1900
Globe Valve, with Pnuematic Actuator, 2-way, 0.5in, FNPT, Brass Trim, 4.7Cv, 8 to 13psi, Fail Closed
V5011F1113Q5820
Globe Valve, with Electric Actuator, 2-way, 3in, FNPT, Brass Trim, 100Cv, ON-OFF, Fail Safe Closed
V5011N2071L2200
Globe Valve, with Pnuematic Actuator, 2-way, 1.25in, FNPT, Stainless Steel Trim, 18.7Cv, 4 to 11psi, Fail Open
V5011N2030L1100
Globe Valve, with Electric Actuator, 2-way, 0.5in, FNPT, Stainless Steel Trim, 2.9Cv, Modulating, Fail Open
V5011G1129Q6410
Globe Valve, with Electric Actuator, 2-way, 3in, FNPT, Stainless Steel Trim, 100Cv, ON-OFF, Fail Safe Open