Honeywell BMS NA
1126 Well Assembly
1126 well assemblies come in a variety of diameters and insertion lengths.
1126 well assemblies come in a variety of diameters and insertion lengths.
Image
SKU
Description
112620AA/U
Well Assembly, 3/8in, 3-3/4in insertion, 1/2in Copper NPT
112632AA/U
Well Assembly, 4 1/4in Insertion, 3/4in Stainless Steel NPT
112622AA/U
Well Assembly, 1/2in Diameter, 4in Insertion
112626AA/U
Well Assembly, Copper NPT
112630AA/U
Well Assembly, 3/4in, 1/2in Diameter, 4 1/4in Insertion
112634AA/U
Well Assembly 1/2in, 4 1/4in Insertion and Copper, 3/4in NPT
112624AA/U
Well Assembly, 4 3/4in Insertion, 1/2in Stainless Steel NPT