Honeywell BMS NA
5/10 Nm Series Non-Spring Return Direct Coupled Actuator
5 and 10 Nm Series non-spring return direct coupled damper actuators provide 2-position and floating control for air dampers, VAV units, air handlers, ventilation flaps, and louvers.
5 and 10 Nm Series non-spring return direct coupled damper actuators provide 2-position and floating control for air dampers, VAV units, air handlers, ventilation flaps, and louvers. 5 Nm, 10 Nm Series actuators deliver reliable control for air damper applications with up to 10 ft2 (0.9 m2)/44 lb-in (5 Nm) and 20 ft2 (1.9 m2) / 88 lb-in (10 Nm) (sealless damper blades; air friction dependent).
Features & Benefits:- Declutch for manual adjustment
- Adjustable mechanical end limits
- Removable access cover for direct wiring
- Mountable in any orientation
- Rotation direction and service/off switch
- Available with cable on select models
- Protection Standard: IP54
- Protection Class: II as per EN 60730-1
- Overvoltage Category: II
Others
- Angle of Rotation
- 95
- Runtime
- 95 second (time unit)
- Power Loss Action
- Fail-in-place
- Minimum Operating Ambient Temperature
- -20
- -5
- Maximum Operating Humidity
- 95
- Minimum Operating Humidity
- 5
- Mounting Type
- Direct Coupled
- Application
- HVAC
Others
- Angle of Rotation
- 95
- Runtime
- 95 second (time unit)
- Power Loss Action
- Fail-in-place
- Minimum Operating Ambient Temperature
- -20
- -5
- Maximum Operating Humidity
- 95
- Minimum Operating Humidity
- 5
- Mounting Type
- Direct Coupled
- Application
- HVAC
- Angle of Rotation : 95
- Runtime : 95 second (time unit)
- Power Loss Action : Fail-in-place
- Minimum Operating Ambient Temperature : -20|-5
- Maximum Operating Humidity : 95
- Minimum Operating Humidity : 5
- Mounting Type : Direct Coupled
- Application : HVAC
Image
SKU
Description
MN6110A1201/U
Electrical Motor, Non-Spring Return, 24V AC Floating 2-Pos, 88lb-in, Standard US Model, 2 End Switches
MN6105A1201/U
Electrical Motor, Non-Spring Return, 24V AC Floating 2-Pos, 5Nm, Standard US Model, 2 End Switches
MN6105W1011/U
Electrical Motor, Non-Spring Return, 24V AC Floating 2-Pos, 5Nm, Standard US Model, 3ft Whip
MN6110A1003/U
Electrical Motor, Non-Spring Return, 24V AC Floating 2-Pos, 88lb-in, Standard US Model
MN6105A1011/U
Electrical Motor, Non-Spring Return, 24V AC Floating 2-Pos, 5Nm, Standard US Model
MN6105VAV/U
Electrical Motor, Non-Spring Return, 24V AC Floating 2-Pos, 5Nm, for Spyder or Stryker
MN6120A1200
Electrical Motor, Non-Spring Return, 24V AC Floating 2-Pos, 175lb-in, Standard US Model, 2 End Switches
MN6120A1002
Electrical Motor, Non-Spring Return, 24V AC Floating 2-Pos, 175lb-in, Standard US Model, 0 End Switches
MN6134A1003
Electrical Motor, Non-Spring Return, 24V AC Floating 2-Pos, 300lb-in, Standard US Model