https://buildings.honeywell.com/us/en/search-results.html

Honeywell BMS NA

C7364A TVOC Air Quality Sensor

Honeywell C7364A are the TVOC Air Quality Sensor which uses an advanced MEMS metal oxide semiconductor sensor to detect poor air quality.

Honeywell C7364A are the TVOC Air Quality Sensor which uses an advanced MEMS metal oxide semiconductor sensor to detect poor air quality. The sensor reacts quickly to detect a broad range of VOCs such as smoke, cooking odors, bio-effluence, outdoor pollutants and from human activities. The sensor captures all VOC emissions that are completely invisible to CO2 sensors. The TVOC sensor emulates the human perception of air quality such as foul odors (stale) as compared to a CO2 sensor and even detects odorless, potentially hazardous substances such as carbon monoxide.

Features & Benefits:
  • Measures total VOCs
  • High sensitivity and fast response
  • Stable long-term operation
  • 0 to 2000 ppm CO2 equivalent output signal
  • Internal menu for easy setup
  • Analog stepped output for relative air quality indication
  • Linear output for logging and control
Certifications:
  • CE
  • RoHS
  • FCC
  • ICES
  • Prop65

Others

  • Overall Height
    • 119 millimetre
  • Regulatory Approvals
    • CE; RoHS; FCC; ICES; Prop65
  • Overall Depth
    • 29 millimetre
  • Overall Width
    • 84 millimetre
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
  • Supply Voltage
    • 20-28 voltage alternating current
  • Maximum Operating Ambient Temperature
    • 50 degree Celsius

Others

  • Overall Height
    • 119 millimetre
  • Regulatory Approvals
    • CE; RoHS; FCC; ICES; Prop65
  • Overall Depth
    • 29 millimetre
  • Overall Width
    • 84 millimetre
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
  • Supply Voltage
    • 20-28 voltage alternating current
  • Maximum Operating Ambient Temperature
    • 50 degree Celsius
  • Overall Height : 119 millimetre
  • Regulatory Approvals : CE; RoHS; FCC; ICES; Prop65
  • Overall Depth : 29 millimetre
  • Overall Width : 84 millimetre
  • Minimum Operating Ambient Temperature : 0 degree Celsius
  • Supply Voltage : 20-28 voltage alternating current
  • Maximum Operating Ambient Temperature : 50 degree Celsius
Data Sheet
Name
Description
File Size
Date
Size
TVOC Sensor Specification Data 31-00394
548.83 KB
9/23/2021
PDF 548.83 KB
Sales Sheet
Name
Description
File Size
Date
Size
IAQ Sensor Sell Sheet 01-00201
2.02 MB
9/23/2021
PDF 2.02 MB
Installation Instructions
Name
Description
File Size
Date
Size
TVOC Wall Sensor Installation Instructions 31-00415
390.56 KB
9/23/2021
PDF 390.56 KB
TCVOC Duct Sensor Installation Instructions 31-00414
468.02 KB
9/23/2021
PDF 468.02 KB
Name
Description
File Size
Date
Size
TVOC Sensor Specification Data 31-00394
548.83 KB
9/23/2021
PDF 548.83 KB
IAQ Sensor Sell Sheet 01-00201
2.02 MB
9/23/2021
PDF 2.02 MB
TVOC Wall Sensor Installation Instructions 31-00415
390.56 KB
9/23/2021
PDF 390.56 KB
TCVOC Duct Sensor Installation Instructions 31-00414
468.02 KB
9/23/2021
PDF 468.02 KB
Image
SKU
Description
alt
C7364B1014
TVOC Air Quality Sensor, 20-28V AC/DC, MEMS Metal Oxide Semiconductor VOC Sensor, Duct Mount, Grey Polycarbonate
alt
C7364A1016
TVOC Air Quality Sensor, 20-28V AC/DC, MEMS Metal Oxide Semiconductor VOC Sensor, Wall Mount, White ABS IP30