Honeywell BMS NA
C7750 Temperature Sensor
C7750 temperature sensors are designed to sense discharge or return air in a duct. They consists of a temperature sensitive 20K ohm thermistor that is connected on a circuit board to two linearizing resistors in series-parallel configuration.
C7750 temperature sensors are designed to sense discharge or return air in a duct. They consists of a temperature sensitive 20K ohm thermistor that is connected on a circuit board to two linearizing resistors in series-parallel configuration.
Others
- Maximum Operating Ambient Temperature
- 99 degree Fahrenheit
- 37 degree Celsius
Others
- Maximum Operating Ambient Temperature
- 99 degree Fahrenheit
- 37 degree Celsius
- Maximum Operating Ambient Temperature : 99 degree Fahrenheit|37 degree Celsius
Image
SKU
Description
C7750A3006/U
Linear Temperature Sensor, 20K, 6in, for W7751