Honeywell BMS NA
C7772 Wall Plate Temperature Sensor
C7772 wall plate temperature sensors are designed provide a resistive output signals proportional to sensed room or space temperature.
C7772 wall plate temperature sensors are designed provide a resistive output signals proportional to sensed room or space temperature. They are well suited for low-profile wall-mounted applications where durability and tamper-proof construction is desired, such as schools, prisons, and institutions.
Features & Benefits:- Low profile when mounted on industry standard utility conduit box
- Rugged, brushed stainless steel wall plate
- Integral foam pad isolates wall plate sensor from conduit box
- Insulated screw terminals ensure reliable field-wiring connection
- Models available with a variety of resistive temperature sensor elements
Image
SKU
Description
C7772G1012/U
Temperature Sensor, 10K, Flush Mount, with Logo
C7772G1004/U
Temperature Sensor, 10K, Flush Mount, without Logo
C7772F1004/U
Temperature Sensor, 20 K, NTC, Flush Wall Mount, Without logo
C7772A1012/U
Temperature Sensor, 20K, NTC, Flush Wall-Mount, with Logo
C7772F1012/U
Temperature Sensor, 10K, Flush Wall-Mount, with Logo
C7772A1004/U
Temperature Sensor, 20K, NTC, Flush Wall-Mount