Honeywell BMS NA
Carbon Dioxide/Temperature Sensor
The Honeywell CO2 and Temperature Sensor with Display, 32 to 122F Operating/50 to 100F Sensor, +/-30ppm +3% of Reading Accuracy, 20kOhm NTC, 0 to 95% Humidity, 24V AC /DC +/-20%, 50/60Hz, Wall Mount, 4-9/16in H x 3in W x 7/8in D, Import
The Honeywell CO2 and Temperature Sensor with Display, 32 to 122F Operating/50 to 100F Sensor, +/-30ppm +3% of Reading Accuracy, 20kOhm NTC, 0 to 95% Humidity, 24V AC /DC +/-20%, 50/60Hz, Wall Mount, 4-9/16in H x 3in W x 7/8in D, Import. The C7262 Sensor is a stand-alone carbon dioxide (CO2) and temperature sensor for use in determining ventilation necessity with HVAC controllers. The C7262 measures the CO2 concentration and temperature to control the amount of fresh outdoor air supplied to maintain acceptable levels of CO2 in the space.
Features & Benefits:- Used for CO2 based ventilation control
- Non-Dispersion-Infrared (NDIR) technology used to measure carbon dioxide gas
- Device provides voltage or current output based on CO2 levels
- Automatic Background Calibration (ABC) algorithm based on long-term evaluation reduces required typical zero-drift check maintenance
- Contact ratings: 1 A at 50V AC/24V DC
- Relay outputs: (1) normally open SPST
- 1 min response time
- 0 to 2000ppm adjustable sensor range
- Analog current output: 0/2 to 10V DC or 0/4 to 20 mA selectable, with one relay output
- Display
- CE Approved
Image
SKU
Description
C7262A1016/U
CO2/Temperature Sensor, Wall-Mount, 0/2 to 10V DC or 0/4 to 20 mA Output
C7262A1008/U
CO2/Temperature Sensor, Wall-Mount, Display, 0/2 to 10V DC or 0/4 to 20 mA Output