https://buildings.honeywell.com/us/en/search-results.html
×

Honeywell BMS NA

CIPer™ Model 30 Controller

CIPer™ Model 30 WEBs IP-based edge controllers can be used for VAV, unitary, equipment, and plant applications. CIPer Model 30 controllers are programmable and configurable using the open Niagara 4 Framework.

CIPer� Model 30 Controller

CIPer™ Model 30 WEBs IP-based edge controllers can be used for VAV, unitary, equipment, and plant applications. CIPer Model 30 controllers are programmable and configurable using the open Niagara 4 Framework. Each controller is equipped with a 4-port Gigabit network switch, that can integrate with broader IP peripheral devices including cameras, variable frequency drives, utility meters, and lighting systems.

The CIPer MODEL 30 controllers can communicate over both TCP/IP (FOXS) and BACnet® IP protocols. These controllers can be used to aggregate information (including real-time data, alarms, trends, and history) and integrate this data to the Honeywell Forge cloud for value-added data analytics to maximize the efficiency and lifespan of expensive facility equipment assets while helping prevent unplanned downtime. Additional physical I/O points are available using expansion I/O modules.

Features & Benefits:
  • Full Niagara 4 stack with 12 points of on-board I/O (including 9 monitored Hand-Off-Auto), expandable to 312
  • 1 Gbps 4-port IP switch, integrates demanding IP peripheral devices (like color cameras) 1000 times faster than serial MSTP
  • Full Niagara N4 License included; 150 points (including data sharing points from third party BACnet devices) and 3 devices; expansion I/O capability support up to 15 modules and 300 additional points
  • Rapid Spanning Tree Protocol (IEEE 802.1w) supports 200+ controllers on a daisy-chain bus with fewer home runs for faster and lower cost wiring; up to 40 controllers in a redundant ring configuration for enhanced fault tolerance; supports Star network topology
  • Spyder® Program and Venom conversion application standard
  • BACnet B-BC listed product (pending)
  • Sylk™ bus for use with Honeywell Sylk wall modules
  • Direct supervisor connectivity (cloud or on premise); simplifying system architecture and reducing programming, commissioning & installation time
  • SSL encrypted communications (FOXS PKI Certificate) to protect the facility’s expensive assets and infrastructure with world-class cyber-security; FIPS 140-2 Level 1 compliance for critical high-risk facilities
  • Solid state relay (SSR) outputs reduces the need for external relays
Certifications:
  • UL/CUL (E87741) Listed under UL 60730-1 and CSAE60730-1, UL 60730-2-9:2010
  • Meets FCC Part 15, Subpart B:2017, Class B (RadiatedEmissions) Requirements
  • Meets Canada ICES-003:2016
  • EMC Directive: 2014/30/EU. Standards Applied include EN 61000-6:2005, EN 61000-6-3:2007 + A1, and EN 60730-1: 2011, EN 60730-2-9: 2010
  • RoHS Directive: 2011/65/EU. Standards Applied include EN 50581: 2012

Others

  • Control Software
    • WEBs-N4
  • For Use With
    • WEBs-N4
  • Communications Protocol
    • HTTP
    • BACnet IP
    • SNMP
    • FOXS
    • FOX
    • BACnet
    • HTTPS
  • Maximum Operating Humidity
    • 95% (Non-Condensing)
  • Minimum Operating Humidity
    • 5% (Non-Condensing)
  • Communication Technology
    • BACnet
  • Number of Universal Inputs
    • 6
  • Number of Digital Outputs
    • 6

Others

  • Control Software
    • WEBs-N4
  • For Use With
    • WEBs-N4
  • Communications Protocol
    • HTTP
    • BACnet IP
    • SNMP
    • FOXS
    • FOX
    • BACnet
    • HTTPS
  • Maximum Operating Humidity
    • 95% (Non-Condensing)
  • Minimum Operating Humidity
    • 5% (Non-Condensing)
  • Communication Technology
    • BACnet
  • Number of Universal Inputs
    • 6
  • Number of Digital Outputs
    • 6
  • Control Software : WEBs-N4
  • For Use With : WEBs-N4
  • Communications Protocol : HTTP|BACnet IP|SNMP|FOXS|FOX|BACnet|HTTPS
  • Maximum Operating Humidity : 95% (Non-Condensing)
  • Minimum Operating Humidity : 5% (Non-Condensing)
  • Communication Technology : BACnet
  • Number of Universal Inputs : 6
  • Number of Digital Outputs : 6
Image
SKU
Description
alt
WEB-C3036EPUBNH
Unitary Controller, Model 30
alt
WEB-C3036EPVBNH
VAV Controller, Model 30