https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell BMS NA

CIPer™ Model 30 Expansion Module

CIPer Model 30 small (7 I/O) and large (20 I/O) expansion modules.

CIPer Model 30 Expansion modules provide addition I/O for CIPer Model 30 Controllers. Multiple expansion I/O modules can be connected to a single controller and different size modules can be mixed any combination to meet specific project I/O requirements.

Features & Benefits:
  • Direct connect to the CIPer Model 30 Controller or remote mount up to100 ft away
  • Can be powered by the CIPer Model 30 Controller
  • All wiring connections are made to removable terminal blocks to simplify device installation and replacement.
  • Wide range of sensors supported sensors like 20KNTC, PT1000 and other resistive sensors.
  • Multiple Expansion I/O capability support. Refer to CIPer Model 30 technical documentation for more details.
  • 16-bit A/D conversion resolution for accurate measurement.
  • Indication LEDs for all Digital and Analog Outputs (DO & AO).
  • HOA (Hand-Off-Auto) switches on DOs and AOs. HOA are configurable and can be monitored.
  • Compact size for small installation housings.
  • Field configurable and programmable for control, input, and output functions using the Niagara Framework®based CIPer Model 30 programming tool.

Others

  • Control Software
    • WEBs-N4
  • For Use With
    • CIPer 30
  • Concentrator Type
    • 2-Wired
  • Maximum Output Voltage
    • 30 voltage alternating current
  • Terminal Type
    • Removable
  • Relay Current
    • 1.5 ampere
  • Mounting Type
    • DIN Rail
    • Panel
  • Minimum Operating Voltage
    • 20 voltage alternating current
  • Type
    • I/O Module
  • Maximum Power Consumption
    • 100 volt amp
  • Approved Location
    • FCC Part 15
  • Minimum Operating Ambient Temperature
    • -20 degree Celsius
    • -4 degree Fahrenheit
  • Maximum Operating Humidity
    • 95% (Non-Condensing)
  • Minimum Operating Humidity
    • 5% (Non-Condensing)
  • Maximum Operating Voltage
    • 30 voltage alternating current
    • 20 - 30 voltage alternating current

Others

  • Control Software
    • WEBs-N4
  • For Use With
    • CIPer 30
  • Concentrator Type
    • 2-Wired
  • Maximum Output Voltage
    • 30 voltage alternating current
  • Terminal Type
    • Removable
  • Relay Current
    • 1.5 ampere
  • Mounting Type
    • DIN Rail
    • Panel
  • Minimum Operating Voltage
    • 20 voltage alternating current
  • Type
    • I/O Module
  • Maximum Power Consumption
    • 100 volt amp
  • Approved Location
    • FCC Part 15
  • Minimum Operating Ambient Temperature
    • -20 degree Celsius
    • -4 degree Fahrenheit
  • Maximum Operating Humidity
    • 95% (Non-Condensing)
  • Minimum Operating Humidity
    • 5% (Non-Condensing)
  • Maximum Operating Voltage
    • 30 voltage alternating current
    • 20 - 30 voltage alternating current
  • Control Software : WEBs-N4
  • For Use With : CIPer 30
  • Concentrator Type : 2-Wired
  • Maximum Output Voltage : 30 voltage alternating current
  • Terminal Type : Removable
  • Relay Current : 1.5 ampere
  • Mounting Type : DIN Rail|Panel
  • Minimum Operating Voltage : 20 voltage alternating current
  • Type : I/O Module
  • Maximum Power Consumption : 100 volt amp
  • Approved Location : FCC Part 15
  • Minimum Operating Ambient Temperature : -20 degree Celsius|-4 degree Fahrenheit
  • Maximum Operating Humidity : 95% (Non-Condensing)
  • Minimum Operating Humidity : 5% (Non-Condensing)
  • Maximum Operating Voltage : 30 voltage alternating current|20 - 30 voltage alternating current
Data Sheet
Name
Description
File Size
Date
Size
CIPer™ Model 30 Expansion Module Data Sheet
284.04 KB
8/10/2021
PDF 284.04 KB
Installation Instructions
Name
Description
File Size
Date
Size
CIPer™ Model 30 Expansion Module Installation Instruction
1.32 MB
8/10/2021
PDF 1.32 MB
Others
Name
Description
File Size
Date
Size
CIPer Model 30 System Engineering User Guide
8.68 MB
8/19/2021
PDF 8.68 MB
CIPer Model 30 Hardening Guide
1.3 MB
8/19/2021
PDF 1.3 MB
CIPer Model 30 Installation Instruction Guide
1.15 MB
8/19/2021
PDF 1.15 MB
Name
Description
File Size
Date
Size
CIPer™ Model 30 Expansion Module Data Sheet
284.04 KB
8/10/2021
PDF 284.04 KB
CIPer™ Model 30 Expansion Module Installation Instruction
1.32 MB
8/10/2021
PDF 1.32 MB
CIPer Model 30 System Engineering User Guide
8.68 MB
8/19/2021
PDF 8.68 MB
CIPer Model 30 Hardening Guide
1.3 MB
8/19/2021
PDF 1.3 MB
CIPer Model 30 Installation Instruction Guide
1.15 MB
8/19/2021
PDF 1.15 MB
Image
SKU
Description
alt
WEB-O9056H
CIPer Model 30 Large Expansion Module, 20 I/O
alt
WEB-O3022H
CIPer Model 30 Small Expansion Module, 7 I/O