Honeywell BMS NA
CLEPAS Pneumatic Airflow Differential Pressure Switch
CLEPAS pneumatic airflow differential pressure switches sense differential air pressure in HVAC systems and provide on-off output.
CLEPAS pneumatic airflow differential pressure switches sense differential air pressure in HVAC systems and provide on-off output. A typical application is sensing fan shutdown in a unit ventilator to close the outdoor air damper.
Features & Benefits:- Reliable pneumatic operation
- Adjustable setpoint (switching pressure)
- Eliminates electrical interlock wiring
Others
- Connection Type
- Barbed
- Compression
- Connection Size
- 1/4 (Barb) inch
- 1/4 inch
- 6 millimetre
- 3/8 (Plastic Tubing) inch
- 6 (Barb) millimetre
- 10 (Plastic Tubing) millimetre
- Minimum Operating Ambient Temperature
- -1 degree Celsius
- 0 degree Fahrenheit
- Pressure Sensor Type
- Differential
- Mounting Type
- Vertical Mount
- Pressure Type
- Differential
- Maximum Operating Ambient Temperature
- 57 degree Celsius
- 135 degree Fahrenheit
Others
- Connection Type
- Barbed
- Compression
- Connection Size
- 1/4 (Barb) inch
- 1/4 inch
- 6 millimetre
- 3/8 (Plastic Tubing) inch
- 6 (Barb) millimetre
- 10 (Plastic Tubing) millimetre
- Minimum Operating Ambient Temperature
- -1 degree Celsius
- 0 degree Fahrenheit
- Pressure Sensor Type
- Differential
- Mounting Type
- Vertical Mount
- Pressure Type
- Differential
- Maximum Operating Ambient Temperature
- 57 degree Celsius
- 135 degree Fahrenheit
- Connection Type : Barbed|Compression
- Connection Size : 1/4 (Barb) inch|1/4 inch|6 millimetre|3/8 (Plastic Tubing) inch|6 (Barb) millimetre|10 (Plastic Tubing) millimetre
- Minimum Operating Ambient Temperature : -1 degree Celsius|0 degree Fahrenheit
- Pressure Sensor Type : Differential
- Mounting Type : Vertical Mount
- Pressure Type : Differential
- Maximum Operating Ambient Temperature : 57 degree Celsius|135 degree Fahrenheit
Image
SKU
Description
CLEPAS2200/U
Airflow Differential Pressure Switch, Pneumatic, High Setpoint Range
CLEPAS2100/U
Airflow Differential Pressure Switch, Pneumatic, Low Setpoint Range