Honeywell BMS NA
CP-X Split-Core Current Switch
CP-X split-core current switches are designed for use in any AC current monitoring application in which you are looking to monitor a particular piece of equipment for equipment failure, preventative maintenance, status, and electrical load status.
CP-X split-core current switches are designed for use in any AC current monitoring application in which you are looking to monitor a particular piece of equipment for equipment failure, preventative maintenance, status, and electrical load status. The switches can be used to determine the runtime of your equipment as well as basic load trending applications where the equipment runs when logging the contact closures on the building management system or PLC.
Features & Benefits:- Includes 35 mm DIN rail mounting foot for easy installation in panel-mount applications
- Monitored AC current type
- Maximum of 600V AC
- Operating frequency range 40 to 1 KHz
- UL/CUL US Listed (UL 508) Ind. Control Equipment (File # E309723)
- RoHS2
- WEEE
Others
- Minimum Operating Ambient Temperature
- -15 degree Celsius
- 5 degree Fahrenheit
- Maximum Operating Humidity
- 95% (Non-Condensing)
- Minimum Operating Humidity
- 0% (Non-Condensing)
- Maximum Operating Ambient Temperature
- 40 degree Celsius
- 104 degree Fahrenheit
Others
- Minimum Operating Ambient Temperature
- -15 degree Celsius
- 5 degree Fahrenheit
- Maximum Operating Humidity
- 95% (Non-Condensing)
- Minimum Operating Humidity
- 0% (Non-Condensing)
- Maximum Operating Ambient Temperature
- 40 degree Celsius
- 104 degree Fahrenheit
- Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
- Maximum Operating Humidity : 95% (Non-Condensing)
- Minimum Operating Humidity : 0% (Non-Condensing)
- Maximum Operating Ambient Temperature : 40 degree Celsius|104 degree Fahrenheit
Image
SKU
Description
CP-O-F
Current Switch, Fixed, Split-Core, Normally Open, 1.5A
CP-C-A
Current Switch, Adjustable, Split-Core, Normally Closed
CP-O-AL
Current Switch, Adjustable, Split-Core, Normally Open, 0.6 to 180A
CP-O-A
Current Switch, Adjustable, Split-Core, Normally Open
CP-C-F
Current Switch, Fixed, Split-Core, NC, 1.5A
CP-O-FL
Current Switch, Fixed, Split-Core, Normally Open, 0.5A