https://buildings.honeywell.com/us/en/search-results.html
×

Honeywell BMS NA

CR Series Command Relay

CR Series command relays bring control (start/stop) functionality to your load-trending and fan/pump/motor status-monitoring applications.

CR Series Command Relay

CR Series command relays bring control (start/stop) functionality to your load-trending and fan/pump/motor status-monitoring applications. Each unit has a Form 1C SPDT relay, which means you have both a normally open and normally closed contact in the same unit.

The 35 mm DIN rail mounting flange will allow you to use the CR Series with any Honeywell analog current sensor or switch. This will reduce your inventory by not having to stock as many different items. The stacking feature will also allow you to reduce the required panel space, since up to two CR Series command relays may be stacked together during installation. The command relays are for use with motor control, lighting applications, interposing relay, control pumps/compressors, and appliances/industrial equipment.

Features & Benefits:
  • Pilot duty rated
  • LED status indication
  • Stackable for streamlined installation
Certifications:
  • USA and Canada: UL Listed
  • Europe: CE Mark Approval, RoHS Compliant
Image
SKU
Description
alt
CR-230AC-8A/U
COMMAND RELAY - 8 AMP SPDT RELAY, 165-26
alt
CR-DC-12A/U
COMMAND RELAY - 12A SPDT RELAY, 20-31VDC
alt
CR-12DC-12A/U
COMMAND RELAY - 12 AMP SPDT RELAY, 10-15
alt
CR-DC-5A/U
COMMAND RELAY-5A SPDT RELAY, 23-31 VDC
alt
CR-24AC-10A/U
Command Relay, SPDT, 10A, 16 to 26.4V AC Coil Voltage
alt
CR-115AC-8A/U
COMMAND RELAY - 8 AMP SPDT RELAY, 80-132