Honeywell BMS NA
CR7075A 2-Stage Lighting Controller
CR7075A 2-stage lighting controllers offer on-off sequenced control of two separate lighting banks based on user determined light intensity levels.
CR7075A 2-stage lighting controllers offer on/off sequenced control of two separate lighting banks based on user determined light intensity levels. Typical applications include outdoor cosmetic and parking lot lighting in fast food restaurants, retail establishments, supermarkets, banks, and lighted billboards.
Features & Benefits:- Light intensity threshold levels are field adjustable by user
- Independent time-of-day (TOD) override inputs
- Optimum start/stop of lighting loads
- Tamper-proof cover
- LED annunciation for power-on and relay state
- Wide ambient temperature range
- Up to 1,000 ft separation between photocell and controller
- UL Listed
- CSA
Others
- Control Type
- Switching
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Maximum Operating Humidity
- 95 (Non-condensing) percentage relative humidity
- Minimum Operating Humidity
- 0 (Non-Condensing) percentage relative humidity
- Mounting Type
- Vertical
- Maximum Operating Ambient Temperature
- 60 degree Celsius
- 140 degree Fahrenheit
Others
- Control Type
- Switching
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Maximum Operating Humidity
- 95 (Non-condensing) percentage relative humidity
- Minimum Operating Humidity
- 0 (Non-Condensing) percentage relative humidity
- Mounting Type
- Vertical
- Maximum Operating Ambient Temperature
- 60 degree Celsius
- 140 degree Fahrenheit
- Control Type : Switching
- Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
- Maximum Operating Humidity : 95 (Non-condensing) percentage relative humidity
- Minimum Operating Humidity : 0 (Non-Condensing) percentage relative humidity
- Mounting Type : Vertical
- Maximum Operating Ambient Temperature : 60 degree Celsius|140 degree Fahrenheit
Image
SKU
Description
CR7075A1000/U
Lighting Controller, 2-Stage