https://buildings.honeywell.com/us/en/search-results.html
×

Honeywell BMS NA

CS-Series Current Switch

CS-Series current switches are designed for use in any AC current monitoring application that requires the monitoring of a particular piece of equipment for equipment failure, preventative maintenance, status, and electrical load status.

HBT-BMS-Product-Image-CS-O-F-c1.jpg

CS-Series current switches (solid- and split-core) are designed for use in any AC current monitoring application that requires the monitoring of a particular piece of equipment for equipment failure, preventative maintenance, status, and electrical load status. The current switches include a 35 mm DIN Rail mounting foot for easy installation in panel-mount applications. The solid-core versions are a great choice for new installations or OEM applications in which cost sensitivity, lower trip points and environmental issues may be of concern. The split-core switches are great in retrofit applications and for use in service vehicles since one part will work in most applications and can be installed without disconnecting any wires. The switches can be used to determine the run-time of your equipment as well as basic load trending applications where you want to know how long your piece of equipment runs when logging the contact closures on your building management system or PLC.

Features & Benefits:
  • Standardized design footprint on the entire offering, easy to install, no surprises
  • LEDs provide visual feedback, quick and easy to monitor equipment status
  • Both fixed and adjustable current ranges are offered
  • 5-year warranty
Certifications:
  • RoHS and WEEE Compliant
  • UL

Others

  • Minimum Operating Ambient Temperature
    • -15 degree Celsius
    • 5 degree Fahrenheit
  • Maximum Operating Humidity
    • 95% (Non-Condensing)
  • Minimum Operating Humidity
    • 0% (Non-Condensing)
  • Maximum Operating Ambient Temperature
    • 104 degree Fahrenheit
    • 40 degree Celsius

Others

  • Minimum Operating Ambient Temperature
    • -15 degree Celsius
    • 5 degree Fahrenheit
  • Maximum Operating Humidity
    • 95% (Non-Condensing)
  • Minimum Operating Humidity
    • 0% (Non-Condensing)
  • Maximum Operating Ambient Temperature
    • 104 degree Fahrenheit
    • 40 degree Celsius
  • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
  • Maximum Operating Humidity : 95% (Non-Condensing)
  • Minimum Operating Humidity : 0% (Non-Condensing)
  • Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
Image
SKU
Description
alt
CS-O-F
Current Switch, Fixed, Solid-Core, Normally Open, 0.25A
alt
CS-O-A
Current Switch, Adjustable, Solid-Core, Normally Open
alt
CS-C-F
Current switch, Fixed and Adjustable, Solid Core, NO