Honeywell BMS NA
CTP Split-Core Current Sensor
CTP split-core current sensors are 4 to 20mA output analog devices for use in any AC current monitoring application in which a particular piece of equipment must be monitored for proper operation.
CTP split-core current sensors are 4 to 20mA output analog devices for use in any AC current monitoring application in which a particular piece of equipment must be monitored for proper operation. All voltage output current sensors use an average current measuring method and should be used in applications with a pure sinusoidal AC waveform that has very little or no distortion or noise on the conductor being monitored. The CTP split-core current sensors are effective in retrofit applications because one or two parts will work in most applications and can be easily installed without disconnecting any wires.
Certifications:
RMS Versions:
CE to IEC 61326-1: 2012 Class A
UL/CUL US Listed (UL 508) Ind. Control Equipment (File # E309723)
RoHS2
WEEE
4 to 20mA Non-RMS Versions:
UL/CUL Listed (UL 508) Ind. Control Equipment (File # E309723)
CE
RoHS2
WEEE
Certifications:- RMS Versions:
- CE to IEC 61326-1: 2012 Class A
- UL/CUL US Listed (UL 508) Ind. Control Equipment (File # E309723)
- RoHS2
- WEEE
- 4 to 20mA Non-RMS Versions:
- UL/CUL Listed (UL 508) Ind. Control Equipment (File # E309723)
- CE
- RoHS2
- WEEE