Honeywell BMS NA
CTS Current Sensor
These fast-acting, reliable, and extremely easy to install sensors have a solid state output with an adjustable or fixed trip point (setpoint). These current switches should be used in applications in which a "Go/No Go" current switch is required.
These fast acting, reliable, and extremely easy to install sensors have a solid state output with an adjustable or fixed trip point (setpoint). These current switches should be used in applications in which a "Go/No Go" current switch is required.
Features & Benefits:- Solid- or split-core switches with fixed or adjustable trip points
- Very low operating trip points
- LED status indication
- Integral DIN rail mounting flange
- Accepts up to a 350 MCM (17.3 mm) cable
- Operates up to 250 continuous amps
- Limited 5 year warranty
Others
- Minimum Operating Ambient Temperature
- 5 degree Fahrenheit
- -15 degree Celsius
- Maximum Operating Ambient Temperature
- 40 degree Celsius
- 104 degree Fahrenheit
Others
- Minimum Operating Ambient Temperature
- 5 degree Fahrenheit
- -15 degree Celsius
- Maximum Operating Ambient Temperature
- 40 degree Celsius
- 104 degree Fahrenheit
- Minimum Operating Ambient Temperature : 5 degree Fahrenheit|-15 degree Celsius
- Maximum Operating Ambient Temperature : 40 degree Celsius|104 degree Fahrenheit
Image
SKU
Description
CTS-10-250-VDC-001
Current Transmitter, Solid-Core, 0 to 10V DC, Output Signal 0 to 250A
CTS-A-250
Current Transmitter, Solid-Core, 4 to 20mA Output Signal, 250A
CTS-V-150
Current Transmitter, Solid-Core, 0 to 10V DC, 150A
CTS-V-50
Current Transmitter, Solid-Core, 0 to 5V DC, 50A