Honeywell BMS NA
D2 Control Damper
D2 control dampers are ultra low leakage control dampers that include blade and jamb seals.
D2 Control Dampers are ultra low leakage control dampers that include blade and jamb seals. These dampers are ruggedly built with Three-V style blades for application as automatic control or manual balancing dampers in low to medium pressure and velocity systems. A wide range of electric or pneumatic actuators are available for these models.
Features & Benefits:- Standard frames utilize heavy-duty 5 (12.7 cm) x 1 inch (0.25 cm) 16-gauge galvanized steel hat channel frame, designed for installation inside ductwork, have reinforced corners, and low profile head and sill on dampers less than 17 inch (43.2 cm) high
- Stainless steel and aluminum (14- and 12- gauge galvanized steel only)
- Single flange (either side of frame) or double flange (both sides of frame); flange has an additional 1-1/2 inch on each side
- Standard three-V blades are fabricated from a single thickness of 16-gauge galvanized steel incorporating three longitudinal structural V-grooves (each running the full length of the blade); blade also has low to medium velocity and pressure capabilities
- Square plated 1/2 inch (1.3 cm) diameter steel axles positively locked to the blades eliminate slippage between blades and axles
- Removable shaft extends 6 inches (15.2 cm) beyond frame (optional stainless steel construction available)
- Molded synthetic (acetal) bearings rotate in a polished extruded frame raceway, which provides extremely low friction and long operating life (bronze or stainless steel bearings are optional)
- Blade-to-blade linkage (for parallel or opposed blade action) is concealed within the frame
- Linkage is engineered to accurately control each and every blade without need for adjustment (plated steel construction ensures a long corrosion free life)
- Flexible stainless steel compression-type jamb seals (between blade ends and side frames) and extruded vinyl blade seals (between blade edges) reduce leakage (silicone or blade seals are optional)
Image
SKU
Description
D2OAB072036NAA/U
Leakage Damper, D2 (Class 1 and 1a), 3 V Blade with Seals, 72x36in, External Left Hand
D2OAB018018NAA/U
Leakage Damper, D2 (Class 1 and 1a), 3 V Blade with Seals, 18x18in, External Left Hand
D2OAB030028NAC/U
Leakage Damper, D2 (Class 1 and 1a), 3 V Blade with Seals, 30x28in, External Right Hand
D2OAB040028NAA/U
Leakage Damper, D2 (Class 1 and 1a), 3 V Blade with Seals, 40x28in, External Left Hand
D2OAB028060NAB/U
Leakage Damper, D2 (Class 1 and 1a), 3 V Blade with Seals, 28x60in, Internal Left Hand
D2OAB060016NAA/U
Leakage Damper, D2 (Class 1 and 1a), 3 V Blade with Seals, 60x16in, External Left Hand
D2OAB056022NAC/U
Leakage Damper, D2 (Class 1 and 1a), 3 V Blade with Seals, 56x22in, External Right Hand
D2OAB026006NAB/U
Leakage Damper, D2 (Class 1 and 1a), 3 V Blade with Seals, 26x6in, Internal Left Hand
D2OAB016052NAB/U
Leakage Damper, D2 (Class 1 and 1a), 3 V Blade with Seals, 16x52in, Internal Left Hand
D2OAB018008NAC/U
Leakage Damper, D2 (Class 1 and 1a), 3 V Blade with Seals, 18x8in, External Right Hand