https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell BMS NA

E-Mon Class 2000 3-Phase Pulse Meter

Three-phase kWh/kW (demand) meter used to monitor electric power usage of individual loads after the utility meter

Class 2000 Meters by E-Mon are designed to provide the basic building blocks of an affordable, effective and scalable energy management system. These easy to install meters can monitor anything from a specific load panel to an entire building.

Energy usage data can be viewed via meters, LCD display for easy walk up and read, monitoring of energy consumption. Remote metering via E-Mon Energy Automatic Meter reading (AMR) or Web-Mon Web Enabled Monitoring systems is also easily interfaced for tenant billing energy management and cost allocation.

Features & Benefits:
  • Direct-read 2-line alpha-numeric LCD display without multiplier displays cumulative kWh and “real-time” kW load
  • Available in MMU (Multiple Meter Unit) enclosures containing up to 24 meters in one compact enclosure
  • Revenue-grade accuracy
  • Current sensor installation diagnostics
  • Fixed pulse output
  • Non-volatile memory
  • Maintains reading in the event of power failure
  • Meter can be used on the following configurations: 2-phase/3-wire and 3-phase/3- or 4-wire with included current sensors from 100-3200A
  • A demand option displays the kW peak demand over a 15- or 30-minute demand interval
  • Industrial grade JIC steel and optional NEMA 4X polycarbonate enclosure (standard) with padlocking hasp & mounting flanges for indoor/outdoor installation.
Certifications:
  • California CTEP
  • California Energy Commission
  • UL/CUL Listed
  • ANSI C12.20
  • New York City approved
  • Con Edison approved for RSP program
Image
SKU
Description
alt
E20-6003200RKIT-NS
Class 2000 Meter, KW, 600V, 3200A, NEMA 4X Rain Tight Enclosure, Split-Core Sensor
alt
E20-480100-JSCS
Class 2000 Meter, KW, 480V, 100A, Steel Enclosure, Solid Core Sensor, Sensor Included
alt
E20-600100-R-D-SCS-NS
Class 2000 Meter, KW, 600V, 100A, NEMA 4X Rain Tight Enclosure, Solid Core Sensor, Demand
alt
E20-600100-JSCS
Class 2000 Meter, KW, 600V, 100A, Steel Enclosure, Solid Core Sensor, Sensor Included
alt
E20-600800-RKIT
Class 2000 Meter, KW, 600V, 800A, NEMA 4X Rain Tight Enclosure, Split-Core Sensor, Sensor Included
alt
E20-6003200R-D-KIT-NS
Class 2000 Meter, KW, 600V, 3200A, NEMA 4X Rain Tight Enclosure, Split-Core Sensor, Demand
alt
E20-208100-JKIT-NS
Class 2000 Meter, KW, 208V, 100A, Steel Enclosure, Split-Core Sensor
alt
E20-600200-R-D-KIT
Class 2000 Meter, KW, 600V, 200A, NEMA 4X Rain Tight Enclosure, Split-Core Sensor, Demand, Sensor Included
alt
E20-600200-RKIT-NS
Class 2000 Meter, KW, 600V, 200A, NEMA 4X Rain Tight Enclosure, Split-Core Sensor
alt
E20-600200-JKIT
Class 2000 Meter, KW, 600V, 200A, Steel Enclosure, Split-Core Sensor, Sensor Included