https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell BMS NA

E-Mon® Class 6000 333mV Current Sensors

E-Mon Class 6000 Split-Core 333mV current sensors ranging from 25-5000Amps.

Fit into tight spaces with the compact E-Mon Class 6000 Split-Core 333mV Current Sensors. E-Mon Class 6000 Meters are field configurable to E-Mon Class 6000 Current Sensors

Features & Benefits:
  • 333mV split-core current sensor
  • 25 amp to 5000 amp
  • Compact size to fit tight spaces
  • CS insulated for buss bar installation
  • Intuitive arrow points to load
  • Rogowski rope CS option
  • 25 to 3200 Amps – set of 1
  • 5000 Amps – set of 3 pieces with integrator, requires one 04-4040 power supply
  • Must be used with E-Mon Class 6000 Series Meters. May not be used with any other E-Mon products.
Certifications:
  • UL listed per 1951
Data Sheet
Name
Description
File Size
Date
Size
E-Mon® Class 6000 333mV Current Sensor Specifications
659.75 KB
6/11/2021
PDF 659.75 KB
o E-Mon Class 6200 Pulse Output Connection Specification Data
493.61 KB
6/11/2021
PDF 493.61 KB
o E-Mon Class 6000 Multiple Load Monitoring Specification Data
296.93 KB
6/11/2021
PDF 296.93 KB
Installation Instructions
Name
Description
File Size
Date
Size
Class 6200 Pulse Meter Installation and Operating Instructions
349.29 KB
6/11/2021
PDF 349.29 KB
Name
Description
File Size
Date
Size
E-Mon® Class 6000 333mV Current Sensor Specifications
659.75 KB
6/11/2021
PDF 659.75 KB
o E-Mon Class 6200 Pulse Output Connection Specification Data
493.61 KB
6/11/2021
PDF 493.61 KB
o E-Mon Class 6000 Multiple Load Monitoring Specification Data
296.93 KB
6/11/2021
PDF 296.93 KB
Class 6200 Pulse Meter Installation and Operating Instructions
349.29 KB
6/11/2021
PDF 349.29 KB
Image
SKU
Description
alt
E10050-333V
Class 6000 Series Current Sensor, Split-Core, 0.333V, 50A, 1 Piece
alt
E103200-333V
Class 6000 Series Current Sensor, Split-Core, 0.333V, 3200A, 1 Piece
alt
E10800-333V
Class 6000 Series Current Sensor, Split-Core, 0.333V, 800A, 1 Piece
alt
E10025-333V
Class 6000 Series Current Sensor, Split-Core, 0.333V, 25A, 1 Piece
alt
E101600-333V
Class 6000 Series Current Sensor, Split-Core, 0.333V, 1600A, 1 Piece
alt
E10100-333V
Class 6000 Series Current Sensor, Split-Core, 0.333V, 100A, 1 Piece
alt
E10400-333V
Class 6000 Series Current Sensor, Split-Core, 0.333V, 400A, 1 Piece
alt
E-RS-5000-333V
Class 6000 Series Current Sensor, Split-Core, 0.333V, 5000A, 3 Pieces with Integrator, Requires 04-4040 Power Supply
alt
E10200-333V
Class 6000 Series Current Sensor, Split-Core, 0.333V, 200A, 1 Piece