https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell BMS NA

E-Mon Ethernet Key/Modem

Honeywell E-Mon E10039 / NPort Express DE-211 provides a data communications solution for connecting Windows to asynchronous serial devices over a TCP/IP Ethernet.

Honeywell E-Mon E10039 / NPort Express DE-211 provides a data communications solution for connecting Windows to

asynchronous serial devices over a TCP/IP Ethernet. You may connect your Windows host to a native RS-485 serial port,

through TCP/IP Ethernet. With one asynchronous serial port connection on one end, and a 10 Mbps Ethernet connection

on the other, E10039 NPort Express allows virtually any EZ7 serial device to attach to a network. NPort Express works like

an add-on single-port serial board to your PC server, but with one major advantage—the TCP/IP network. Since the host

communicates with the COM port on NPort Express over a TCP/IP network, you are able to control your asynchronous

serial device from virtually any location.

Features & Benefits:
  • 2-in-1 EZ7 RS-485 interface and 10 Mbps Ethernet
  • Supports 2-wire EZ7 RS-485 with patented ADDC™ and built-in terminator
  • Terminal block for easy RS-485 serial wiring
  • Supports MAC based IP configuration
  • Supports configuration store and copy for easy deployment
  • Supports Windows Real COM driver
  • Supports TCP Server
  • Supports Telnet
Image
SKU
Description
alt
E10039
Communication Key