https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell BMS NA

E-Mon Interval Data Recorder

The Interval Data Recorder (IDR) is an energy data collection device

The Interval Data Recorder (IDR) is an energy data collection device that can read & record up to 8 or 16 E-Mon electric meters.

Features & Benefits:
  • Reads & records up to 8 or 16 E-Mon D-Mon electric meters.​
  • Data stored in 15-minute intervals for up to 72 days or 5-minute intervals for up to 24 days. Maintains data in a first-in, first-out format.​
  • Reads usage and reads demand in 15, 30 or 60-minute kW periods (15 minute standard.)​
  • Advanced 4-line display showing:​ kWh for each meter connected to the IDR​ and real-time load for each meter connected to the IDR​
  • On-board set-up option for:​ IP Address​, Date/Time​, & ID codes for EZ7, Modbus and BACnet​
  • IDR-8-ST (Screw Terminal) model can accept contact closure type pulse inputs from other types of meters (water, gas, BTU, steam, etc.)
  • Built-in RS-485 communications capability supports up to 52 Class 3000, 3200, 3400, 5000 meters and/or IDR interval data recorders​
  • Cabling can be either daisy-chain or star configuration, 3-conductor, 18-22 AWG, up to 4,000 cable feet total per channel.​
  • Built-in RS-485 and Ethernet communications, optional telephone modem available.​
  • Protocols​: EZ7​, Modbus TCP/IP​, BACnet MS/TP​, BACnet IP​, LonWorks FT-10 (Twisted Pair)
Certifications:
  • FCC Approval
Image
SKU
Description
alt
EIDR-8-M02ST
IDR, 8 meter MMU cabinet, ST, Modbus RTU, EZ-7 Ethernet
alt
EIDR-8-M06ST
IDR, 8 meter MMU cabinet, ST, Modbus RTU, Modbus TCP/IP
alt
EIDR-16M01RJ
IDR, 16 meter MMU cabinet, RJ, EZ-7, EZ-7 Ethernet
alt
EIDR-8-J05RJ
IDR, 8 meter JIC steel enclosure, RJ, EZ-7, BACnet IP
alt
EIDR-8-J06RJ
IDR, 8 meter JIC steel enclosure, RJ, Modbus RTU, Modbus TCP/IP
alt
EIDR-16J05RJ
IDR, 16 meter JIC steel enclosure, RJ, EZ-7, BACnet IP
alt
EIDR-16M03RJ
IDR, 16 meter MMU cabinet, RJ, BACnet MS/TP, EZ-7 Ethernet
alt
EIDR-16M05RJ
IDR, 16 meter MMU cabinet, RJ, EZ-7, BACnet IP
alt
EIDR-16M02RJ
IDR, 16 meter MMU cabinet, RJ, Modbus RTU, EZ-7 Ethernet
alt
EIDR-8-M01ST
IDR, 8 meter MMU cabinet, ST, EZ-7, EZ-7 Ethernet