https://buildings.honeywell.com/us/en/search-results.html

Honeywell BMS NA

E-Mon P-3 Pulser Interface

E-Mon P-3 Pulser is an optically coupled interface that allows E-Mon Class 1,000 and 2,000 kWh/demand meters to be connected to an energy management system (EMS) or building automation system (BAS) for data-gathering and/or load control.

E-Mon P-3 Pulser is an optically coupled interface that allows E-Mon Class 1,000 and 2,000 kWh/demand meters to be connected to an energy management system (EMS) or building automation system (BAS) for data-gathering and/or load control purposes. The pulse width and value are selected by 2 DIP switches, and can be tailored to fit your specific requirements in the field. A modular plug connects the pulser to the E-Mon meter; a two-screw terminal provides easy connection to the EMS/BAS. An LED on the pulser shows the rate and duration of the pulse. The pulser has an operating range of 1.5 to 36V AC or DC (supplied by the EMS/BAS).

Installation Instructions
Name
Description
File Size
Date
Size
Installation Instructions
711.73 KB
8/19/2021
PDF 711.73 KB
Others
Name
Description
File Size
Date
Size
P3 Pulser Material Number E10055 Application Notes
386.26 KB
11/16/2021
PDF 386.26 KB
Name
Description
File Size
Date
Size
Installation Instructions
711.73 KB
8/19/2021
PDF 711.73 KB
P3 Pulser Material Number E10055 Application Notes
386.26 KB
11/16/2021
PDF 386.26 KB
Image
SKU
Description
alt
E10055
Pulser Interface