https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell BMS NA

E-Mon PowerSmart+ Socket Meter

Revenue grade, advanced power quality analyzer in a socket meter configuration

The Honeywell E-Mon PowerSmart+ Socket meter is an advanced power quality analyzer in a socket meter configuration. The device provides long term memory for load & trend profiles and includes advanced power quality analysis to detect and record waveform events and fault currents that are harmful to power systems. The PowerSmart+ Socket meter is ideal for government and large campus facilities, electric utility entities or any electrical substation where precise energy information is

required. Applications include power planning as well as monitoring primary customers at the service entrance to provide a higher service level of power quality.

Features & Benefits:
  • Precise Class 0.2 Active Energy & Power demand meter with easy to read 4” graphical display, multiple tariffs and Time Of Use (TOU), transformer and line losses, unique anti-tampering & self-test functions.
  • Form 9S confi guration for new or retrofi t socket-style installation.
  • State of the art power quality recorder (onboard PQ analyzer according to EN50160, programmable thresholds with hysteresis; ready-to-use reports, sags/ swells, interruptions, frequency variations, flicker, temporary over voltages, transient over voltages, voltage unbalance, harmonic and interharmonic voltages)
  • Programmable controller (32 control set points, OR/AND logic, extensive triggers, programmable thresholds and delays, relay control, event-driven data recording)
  • Supplied with E-Mon Power Software for meter set up and power quality analysis (requires RS-485 key for communication)
  • High-Class 3-phase demand power meter (amps, volts, harmonic demands, TrueRMS of volts and amps, powers, power factors and neutral current)
  • Harmonic analyzer (to 63th harmonic volts and amps, power harmonics and power factor, phasor, symmetrical components)
  • Event recorder for logging internal diagnostics events, control events and I/O operations. Digital fault recorder (onboard fault detector-programmable fault, up to 50 Amps fault currents, zero-sequence currents and volts, current and volt unbalance, under-voltage, neutral current
  • PowerSmart+ Socket meter uses fl ash memory for storing device firmware that allows future upgrading of the device without replacing any hardware component. The new features can be easily added to your device by simply
  • replacing the firmware through a local RS-232/RS-485, USB or Ethernet port
  • Non-volatile memory - 16 MB for energy & tariff registers logging, EV-PQ-WV log
  • Isolated three-phase power supply unit from the measured voltage inputs, according to the voltage measurement input range: Low range measurement input nominal rating: 57.7V AC to 120V AC (L-N) or High range measurement input nominal rating: 120V AC to 277V AC (L-N)
  • Four fast waveform recorders; selectable AC sampling rate of 32-1024 samples per cycle, 20 pre-fault cycles, 1-ms resolution for digital inputs monitoring, up to 3 min. of continuous recording with an 8 MB onboard memory at a rate of 32 samples per cycle
  • Sixteen fast data recorders (from 1/2 cycle RMS to 2 hour RMS envelopes, up to 20 pre-fault cycles, programmable data logs on a periodic basis and on any internal and external trigger)
  • 16 programmable timers from 1/2 cycle to 24 hours for periodic recording and triggering operations on a time basis
  • Built-in (2) digital optically isolated fast inputs and 1 KYZ relay output
  • Comunication capabilities: Standard: On-board Infrared port, isolated RS-485 port and USB device port for Modbus RTU/ASCII and DNP3.0 protocols or optional: Ethernet 10/100Base-T port for Modbus TCP/IP or DNP3.0 TCP protocols
Certifications:
  • UL/CSA 61010-1
  • ANSI C12.20
  • Class 10/20
  • IEC 62053-22
  • Class 0.25

Others

  • Interface
    • Modbus RTU

Others

  • Interface
    • Modbus RTU
  • Interface : Modbus RTU
Image
SKU
Description
alt
E10563
PS Socket Meter w/Modbus RTU, 57.73-120V AC, for use with PT's & CT's
alt
E10567
PS Socket Meter w/Modbus TCP/IP, 57.73-120V AC, for use with PT's & CT's
alt
E10566
Socket Meter with Modbus TCP/IP, 120 to 277V AC, Honeywell Branded
alt
E10564
Socket Meter with Modbus RTU, 57.73 to 120V AC, Used with Power and Current Transformers, Honeywell Branded
alt
E10565
PS Socket Meter w/Modbus TCP/IP, 120-277V AC
alt
E10568
Socket Meter with Modbus TCP/IP, 57.73 to 120V AC, Used with Power and Current Transformers, Honeywell Branded
alt
E10561
PS Socket Meter w/Modbus RTU, 120-277V AC
alt
E10562
Socket Meter with Modbus RTU, 120 to 277V AC, Honeywell Branded