Honeywell BMS NA
E-Mon® MultiMag™ Hot Water Meter
MultiMag™ series hot water meters utilize multi-jet principles for accurate water measurement and are known for their simplicity, longevity, and accuracy.
MultiMag™ series hot water meters utilize multi-jet principles for accurate water measurement and are known for their simplicity, longevity, and accuracy. MultiMag meters are tested to the most recent AWWA C708 accuracy standards. The pulse output capability allows for the MultiMag to be used for remote reading. MultiMag meters are intended for horizontal applications.
Features & Benefits:- Meets AWWA C708 accuracy
- Hot meter models
- Pulse output
- Eco brass — no lead
Others
- Serviced Media
- Water
- Output Type
- Pulse
- Material
- ECO Brass
Others
- Serviced Media
- Water
- Output Type
- Pulse
- Material
- ECO Brass
- Serviced Media : Water
- Output Type : Pulse
- Material : ECO Brass
Image
SKU
Description
HHW-MMAG112NL
Hot Water Meter, Pulse Output, 1 1/2in, Lead Free Body, Connection Set
HHW-MMAG1NL
Hot Water Meter, Pulse Output, 1in, Lead Free Body, Connection Set