https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell BMS NA

E100 Split-Core Current Sensor

E100 split-core current sensors are ideal to retrofit or modify existing installations, as it is not necessary to power down or disconnect any wires during installation.

E100 split-core current sensors are ideal to retrofit or modify existing installations, as it is not necessary to power down or disconnect any wires during installation. The sensors have solid state output with adjustable or fixed trip point (setpoint). E100 sensors have a solid state output with an adjustable or fixed trip point (setpoint). These current switches should be used in applications in which a Go/No Go current switch is required. These current switches do not need to be externally powered, since the power for the switch is induced from the conductor being monitored. Split-core switches are ideal for retrofit or existing installations, since it is not necessary to power down the unit and disconnect any wires during the installation process. 

Features & Benefits:
  • Fixed or adjustable trip points
  • Very low operating trip points
  • LED status indication
  • Integral DIN rail mounting flange
  • Limited five year warranty
Certifications:
  • RoHS
  • WEEE

Others

  • Output Signal
    • 0 - 2 volt

Others

  • Output Signal
    • 0 - 2 volt
  • Output Signal : 0 - 2 volt
Image
SKU
Description
alt
E10013
Sensor, Split-Core, 25A, 2V, 3 Pack
alt
E10017
Sensor, Split-Core, 800A, 2V, 3 Pack
alt
E10014
Sensor, Split-Core, 3200A, 2V, 3 Pack
alt
E10016
Sensor, Split-Core, 50A, 2V, 3 Pack
alt
E10010
Sensor, Split-Core, 100 A, 2V, 3 Pack
alt
E10012
Sensor, Split-Core, 200 A, 2V, 3 Pack
alt
E10019
Sensor, Solid-Core, 100A, 2V, 3 Pack
alt
E10015
Sensor, Split-Core, 400 A, 2V, 3 Pack
alt
E10021
Sensor, Solid-Core, 200A, 2V, 3 Pack
alt
E10011
Sensor, Split-Core, 1600A, 2V, 3 Pack