Honeywell BMS NA
E105 Split-Core Sensor
E105 split-core sensors can accommodate any combination of single- or multi-phase inputs for up to 36 channels.
E105 split-core sensors can accommodate any combination of single or multiphase inputs for up to 36 channels. This permits configurations of 36 single phase, 18 2-phase, 12 3-phase, or other load combinations up to the device’s maximum input capability. No external power supply is needed; E105 split-core sensors are powered by the measured voltages.
Features & Benefits:- Power factor, THD, TDD, K-factor, sags, swells, spikes, and Alarming
- Modbus RTU via RS-485 communications protocol is standard; Modbus TCP/IP via Ethernet optional
- Combines both static metering and time-of-use functions
- Integral state-of-the-art EN50160-compliant power quality recorder
- Supplied with Power Software for meter setup and power quality analysis
- Selection of solid- and split-core current options
Image
SKU
Description
E10575
E-Mon Current Sensor, Split-Core, 100A, 0.63in Inner Diameter
E10576
Honeywell Current Sensor, Split-Core, 100A, 0.63in Inner Diameter
E10582
Honeywell Current Sensor, Split-Core, 800A, 1.9x3.1in Inner Diameter
E10570
Honeywell Current Sensor, Solid-Core, 100A, 0.47in Inner Diameter
E10579
E-Mon Cureent Sensor, Split-Core, 400A, 1.7x1.3in Inner Diameter
E10580
Honeywell Current Sensor, Split-Core, 400A, 1.7x1.3in Inner Diameter
E10574
Honeywell Current Sensor, Solid-Core, 400A, 1.02in Inner Diameter
E10572
Honeywell Current Sensor, Solid-Core, 100A, 0.9in Inner Diameter
E10583
E-Mon Current Sensor, Split-Core, 1200A, 4.7x3.1in Inner Diameter
E10573
E-Mon Current Sensor, Solid-Core, 400A, 1.02in Inner Diameter