https://buildings.honeywell.com/us/en/search-results.html

Honeywell BMS NA

Early-Warning Dew Point Switch

HSS-DPS early-warning dew point switches are used to monitor the formation of condensation on chilled ceilings or to prevent condensation at critical spots of HVAC systems.

HSS-DPS early-warning dew point switches are used to monitor the formation of condensation on chilled ceilings or to prevent condensation at critical spots of HVAC systems. They are also used as a dew point monitor for systems operating near the dew point. Dew point switches measure the relative humidity near the dew point using a high-quality capacitive sensor. Upon reaching the switching point, the output will provide an early warning signal for the initiation of control steps (increasing the initial water temperature, reducing the cooling capacity, switching on the heating, etc.). An additional status light indicates the condensation danger. Thanks to the special protection coating, the sensor and electronics are highly insensitive to dust and dirt. HSS-DPS dew point switches can be mounted on walls, ducts and pipes up to 50mm (2 inch).

Features & Benefits:
  • Does not wait to detect when the dew point has already been reached, but rather provides an early warning of the approaching dew pointCompact designFast responseModule is coated, thus protected against contaminationSimple and easy mountingStatus indication
Others
Name
Description
File Size
Date
Size
Product Data
593.21 KB
8/19/2021
PDF 593.21 KB
Name
Description
File Size
Date
Size
Product Data
593.21 KB
8/19/2021
PDF 593.21 KB
Image
SKU
Description
alt
HSS-DPS
Early-Warning Dew-Point Switch, 24V AC/DC ±20%,