https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell BMS NA

Excel 10™ FTT/LPT Network Termination Module

Free topology transceiver (FTT)/linked power transceiver (LPT) network termination modules are used with Excel 10™ controllers. 

Free topology transceiver (FTT)/linked power transceiver (LPT) network termination modules are used with Excel 10™ controllers. E-Bus FTT/LPT networks require termination. Depending on the network topology, one or more FTT/LPT termination module may be required. If an FTT repeater or an LPT device is required in the network, their onboard terminators can be used in place of 209541B termination modules.

Others

  • Device Type
    • Terminator Module

Others

  • Device Type
    • Terminator Module
  • Device Type : Terminator Module
Image
SKU
Description
alt
209541B
FTT/LPT Termination Module
alt
209541B/B
FTT/LPT Network Termination Module