https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell BMS NA

Excel 10™ W7751H VAV Controller

Excel 10™ W7751H VAV controllers provide pressure independent or dependent airflow control and series and parallel fan control with one and two duct applications.

Excel 10™ W7751H VAV controllers provide pressure independent or dependent airflow control and series and parallel fan control with one and two duct applications. 

Features & Benefits:
  • Uses Echelon® LonWorks® protocol
  • Energy saving setpoint reset for electrical demand limit control
  • Actuator included with W7751H mounts directly onto VAV box damper shaft and has up to 70 lb-in torque, 90 degrees stroke, and 90 sec
  • Timing at 60 Hz
  • High speed 78 kilobit communications network
  • Capable of standalone operation, but uses E-Bus network communications
  • Easy user-access to the network communications jack
  • Uses enhanced microbridge-type airflow sensor with dual integral restrictor design
  • Easy user-access to airflow sensor inputs
  • Provides proportional integral derivative (PID) temperature control

Others

  • Operation Modes
    • Off
    • On
  • Communications Protocol
    • LonWorks Bus
    • E-Bus
  • Maximum Operating Humidity
    • 95 (Non-condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 5 (Non-condensing) percentage relative humidity
  • Control Functions
    • VAV
  • Communication Technology
    • LonWorks
  • Application
    • VAV

Others

  • Operation Modes
    • Off
    • On
  • Communications Protocol
    • LonWorks Bus
    • E-Bus
  • Maximum Operating Humidity
    • 95 (Non-condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 5 (Non-condensing) percentage relative humidity
  • Control Functions
    • VAV
  • Communication Technology
    • LonWorks
  • Application
    • VAV
  • Operation Modes : Off|On
  • Communications Protocol : LonWorks Bus|E-Bus
  • Maximum Operating Humidity : 95 (Non-condensing) percentage relative humidity
  • Minimum Operating Humidity : 5 (Non-condensing) percentage relative humidity
  • Control Functions : VAV
  • Communication Technology : LonWorks
  • Application : VAV
Others
Name
Description
File Size
Date
Size
Case study for Children's Aid Society of Toronto: Energy Savings in 18 Months (English)
4.18 MB
8/19/2021
PDF 4.18 MB
Name
Description
File Size
Date
Size
Case study for Children's Aid Society of Toronto: Energy Savings in 18 Months (English)
4.18 MB
8/19/2021
PDF 4.18 MB
Image
SKU
Description
alt
W7751H2025/U
Excel 10 Smart VAV Controller, Includes Actuator