https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell BMS NA

Excel Space Temperature Sensor

Excel T7515A-D M-CelTM space temperature sensors are platinum resistance temperature devices (RTDs) used with Excel MicroCellTM and MacroCelTM controllers to control variable air volume (VAV) terminal units and other equipment.

Excel T7515A-D M-CelTM space temperature sensors are platinum resistance temperature devices (RTDs) used with Excel MicroCellTM and MacroCelTM controllers to control variable air volume (VAV) terminal units, water-source heat pumps, air handling units, and other equipment. Space sensors are available with or without an integral setpoint adjustment dial and an occupant override pushbutton with status LED. The push button allows setting the heating or cooling system to normal when the control system is in the unoccupied mode. The LED indicates the override status. T7515A-D space sensors are furnished with a connector for local operation of an Excel CCT2190 M-Cel Portable Operator Terminal.

Features & Benefits:
  • Platinum sensor
  • Full setpoint adjustment option
  • Override pushbutton/LED option
  • Fahrenheit or Celsius scales
Image
SKU
Description
alt
T7560B1008
Temperature/Humidity Sensor, Dial Colour Blue, Pre-configuration units C
alt
T7515D1018/U
Space Temperature Sensor, 3000 ohm, Setpoint Adjustment Celsius, Override Switch/LED
alt
T7560BLINDS
Wall modules, EXCEL 5000 controllers, Blind cover for T7560 knobs (50 pieces)
alt
T7515C1002/U
Temperature Space Sensor, with Telephone Type Jack, 3000ohm, Override
alt
T7560B1016
Temperature/Humidity Sensor, Dial Colour White, Pre-configuration units F
alt
T7560B1024
Temperature/Humidity Sensor, Dial Colour White, Pre-configuration units C
alt
T7560B1032
Temperature/Humidity Wall Module, Selectable Setpoint, Override, 20K, LCD, White, Use with EXCEL 5000
alt
T7560A1036
Temperature Sensor, Dial Colour Blue, Pre-configuration units C, Used with Excel 12 only
alt
T7560C1006
Temperature/Humidity Sensor, Dial Colour Blue
alt
T7560A1042
EXCEL 5000 Temperature LCD Wall Module, White Only