https://buildings.honeywell.com/us/en/search-results.html

Honeywell BMS NA

F111A, C (Series 3) In-Ceiling Media Air Cleaner

The F111 (Series 3) In-Ceiling Media Air Cleaner is a media air cleaner that uses a three-speed direct drive forwardcurve blower motor with particle filter.

The F111 (Series 3) Ceiling Media Air Cleaner is a media air cleaner that uses a three-speed direct drive forwardcurve blower motor with particle filter. When equippedwith CPZ™ modules (2), gases and odors are adsorbedfrom the air passing through the unit. The air cleanerremoves airborne particles such as dust, soot, moldspores, pollen and some cooking smoke from the aircirculated through the filter.

Features & Benefits:
  • Models available with 99.97% High Efficiency Particulate Air (HEPA), Hospital grade filter 95% efficient at 0.3 micron (MERV 16), or 95% ASHRAE (MERV 12) filters
  • Circulates up to 1250 cfm
  • Designed to overcome the increase in air flowresistance normally caused by filter loading
  • White or black color cover to complement the ceiling
  • CPZ™ module removes up to 95% of the space odorsfor up to 24 months.
  • 3-Speed remote wall switch
Certifications:
  • Underwriters Laboratories Inc.: Listed
  • Canadian Standards Association: Listed
Data Sheet
Name
Description
File Size
Date
Size
Product Data
1.04 MB
6/11/2021
PDF 1.04 MB
Name
Description
File Size
Date
Size
Product Data
1.04 MB
6/11/2021
PDF 1.04 MB
Image
SKU
Description
alt
F111C1003B-3S
825 CFM, BLK, 99.97% HEPA + CPZ
alt
F111C1073W-3S
1150 CFM, WHT, 95% ASHRAE + CPZ
alt
F111C1012B-3S
1125 CFM, BLK, 95% @ 0.3 MICRON + CPZ
alt
F111A1063B-3S
950 CFM, BLK, 99.97% HEPA
alt
F111C1073B-3S
1150 CFM, BLK, 95% ASHRAE + CPZ
alt
F111A1063W-3S
950 CFM, WHT, 99.97% HEPA
alt
F111C1003W-3S
825 CFM, WHT, 99.97% HEPA + CPZ
alt
F111A1020W-3S
825-1250 CFM, WHT, 95% @ 0.3 MICRON
alt
F111A1253W-3S
1250 CFM, WHT, 95% ASHRAE
alt
F111C1012W-3S
1125 CFM, WHT, 95% @ 0.3 MICRON + CPZ