https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell BMS NA

F116A, C (Series 2) Self-Contained Ductable Commercial Media Air Cleaner

F116A, C (Series 2) Self-Contained Ductable Commercial Media Air Cleaner is a media air cleaner that uses a three-speed direct drive forward curve blower/motor with a variety of filter combinations to remove airborne contaminants.

The F116 Series 2 Self-Contained Ductable Commercial Air Cleaner is a media air cleaner that uses a three-speed direct drive forward curve blower/motor with a variety of filter combinations to remove airborne contaminants. The air cleaner is designed to provide its own air circulation. In addition it can accommodate ducting which can be attached to the intake and/or the outlet of the cabinet as the application requires.

Features & Benefits:
  • Models available with 99.97% High Efficiency Particulate Air (HEPA), Hospital grade filter 95% efficient at 0.3 micron (MERV 16), or 95% ASHRAE (MERV 12) filters
  • Circulates up to 1250 cfm
  • Designed to overcome the increase in air flowresistance normally caused
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Image
SKU
Description
alt
F116C1112-3S
1775 CFM, 30% ASHRAE + 95% DOP + CPZ
alt
F116A1021-3S
1975 CFM, 30% ASHRAE + HEPA
alt
F116C1173-3S
1825 CFM, 30% ASHRAE + 95% ASHRAE + CPZ