https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell BMS NA

HSS-DPS Dew-Point Switch

The HSS-DPS dew point switch is used to monitor the formation of condensation on chilled ceilings or to prevent condensation at critical spots of HVAC systems.

The HSS-DPS early-warning dew point switch was used to monitor the formation of condensation on chilled ceilings or to prevent condensation at critical spots of HVAC systems. It was also used as a dew point monitor for systems operating near the dewpoint.

This part number has since become obsolete, and the recommended replacement part number is HCP00-EU.

Features & Benefits:
  • OBSOLETE Recommended replacement: HCP00-EU
  • Does not wait to detect when the dew-point has already been reached, but rather provides an early warning of the approaching dew-point
  • Compact design
  • Fast response
  • Module is coated, thus protected against contamination
  • Simple and easy mounting
  • Status indication
Certifications:
  • Fire resistant acording to UL94-V0
Others
Name
Description
File Size
Date
Size
Product Data
593.21 KB
8/19/2021
PDF 593.21 KB
Name
Description
File Size
Date
Size
Product Data
593.21 KB
8/19/2021
PDF 593.21 KB
Image
SKU
Description
alt
HSS-DPS
OBSOLETE Replacement sensor "HCP00-EU" recommended.