https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell BMS NA

JADE™ Y7220 Economizer System

Contains Diamond Actuator 27 lb-in (3 Nm) with crank arm and foot mounting kit

The JADE™ Y7220 Economizer System Y-Pack is a complete field retrofit kit for RTU and wall mount type economizers (excluding wiring). The included and fully configurable W7220 Economizer module is wired directly to a commercial space thermostat and sensors to provide dry-bulb or enthalpy based economizer control. This Jade retrofit solution comes complete with approved Honeywell sensors plus Diamond 27 lb-in (3 Nm), foot-mount, communicating Actuator. By design this system helps ensure compliance with all local and regional code requirements and provides optimal energy efficiency and savings.

Features & Benefits:
  • Jade controller with menu driven user interface with large LCD display and simple navigation for fast set-up and commissioning
  • Small footprint and color-coded wiring terminals help with easy and flexible installation in various RTU/AHU applications
  • Two-wire Sylk® bus reduces wiring complexity while providing advanced diagnostics including the common damper mechanical binding issues
  • Embedded fault detection and diagnostics with alarm output for thermostat to quickly identify sensor failures or loss of communication, saving time on service
  • Diamond 27 lb-in (3 Nm) actuator with foot mount kit including crank arm and two ball joint assemblies
  • Demand control ventilation (DCV) via optional CO2 sensor
  • Operational test mode
  • Configurable freeze protection
Certifications:
  • California Title 24, (Part 6, Section 120.5)
  • IECC IECC 2018 Chapter C403.2.4.7

Others

  • Mixed Air Sensor Included
    • C7250A1001
  • For Use With
    • Honeywell Series 72 and Sylk actuators ; Dry Bulb Temperature and Mixed Air, C7250A ; Temperature and Humidity, C7400S1000 (optional) ; DCV (CO2) Sensor (C7232) ; Humidity, C7600 (optional)
  • Contact Rating
    • 30 Vac-- 1.5 A Run, 3.5 A Inrush

Others

  • Mixed Air Sensor Included
    • C7250A1001
  • For Use With
    • Honeywell Series 72 and Sylk actuators ; Dry Bulb Temperature and Mixed Air, C7250A ; Temperature and Humidity, C7400S1000 (optional) ; DCV (CO2) Sensor (C7232) ; Humidity, C7600 (optional)
  • Contact Rating
    • 30 Vac-- 1.5 A Run, 3.5 A Inrush
  • Mixed Air Sensor Included : C7250A1001
  • For Use With : Honeywell Series 72 and Sylk actuators ; Dry Bulb Temperature and Mixed Air, C7250A ; Temperature and Humidity, C7400S1000 (optional) ; DCV (CO2) Sensor (C7232) ; Humidity, C7600 (optional)
  • Contact Rating : 30 Vac-- 1.5 A Run, 3.5 A Inrush
Data Sheet
Name
Description
File Size
Date
Size
Specification Data
729.49 KB
8/19/2021
PDF 729.49 KB
M7215 Foot Mount Actuator Product Data
359.66 KB
8/19/2021
PDF 359.66 KB
Brochure
Name
Description
File Size
Date
Size
JADE™ Economizer Solutions Brochure
3.04 MB
8/19/2021
PDF 3.04 MB
Installation Instructions
Name
Description
File Size
Date
Size
Diamond Actuator Crank Arm Kit (DIAM-CRK-01) Installation Instructions
7.89 MB
8/19/2021
PDF 7.89 MB
Jade Economizer Module Specification and Installation Instructions
2.72 MB
8/19/2021
PDF 2.72 MB
Diamond DCA Installation Instructions
10.03 MB
8/19/2021
PDF 10.03 MB
PCMOD Interface Module
528.04 KB
8/19/2021
PDF 528.04 KB
Installation Instruction
557.46 KB
8/19/2021
PDF 557.46 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Honeywell Economizer Technical Reference Manual
12.55 MB
8/19/2021
PDF 12.55 MB
Advanced RTU Controls Retrofit Solution Application Guide
1.08 MB
7/16/2021
PDF 1.08 MB
Others
Name
Description
File Size
Date
Size
Diamond DCA Specifications
2.16 MB
8/19/2021
PDF 2.16 MB
Application Guide
1.08 MB
8/19/2021
PDF 1.08 MB
Technical Reference Manual
12.55 MB
8/19/2021
PDF 12.55 MB
Economizers� Quick Selection Guide
339.48 KB
8/19/2021
PDF 339.48 KB
Cut Energy Costs with a Simple Rooftop Retrofit sell sheet
1.14 MB
8/19/2021
PDF 1.14 MB
Installation Instructions
1.88 MB
8/19/2021
PDF 1.88 MB
Installation Instruction
557.46 KB
8/19/2021
PDF 557.46 KB
Installation Instructions
525.94 KB
8/19/2021
PDF 525.94 KB
Installation Instructions
2.72 MB
8/19/2021
PDF 2.72 MB
Brochure for Sylk Enabled Devices (English)
2.86 MB
8/19/2021
PDF 2.86 MB
Brochure for W7220, Jade Economizer Controller (Spanish)
317.93 KB
8/19/2021
PDF 317.93 KB
Brochure for W7220 JADE Partners In Success (Commercial Automation Contractor) (English)
578.55 KB
8/19/2021
PDF 578.55 KB
Brochure for W7220, Jade Economizer Controller (French)
337.04 KB
8/19/2021
PDF 337.04 KB
INFORMACIÓN DEL PRODUCTO
3.35 MB
8/19/2021
PDF 3.35 MB
Brochure for W7220, Jade Economizer Controller (English)
373.75 KB
8/19/2021
PDF 373.75 KB
Specification Data
729.49 KB
8/19/2021
PDF 729.49 KB
ESPECIFICAÇÕES
595.83 KB
8/19/2021
PDF 595.83 KB
Name
Description
File Size
Date
Size
Specification Data
729.49 KB
8/19/2021
PDF 729.49 KB
Diamond DCA Specifications
2.16 MB
8/19/2021
PDF 2.16 MB
M7215 Foot Mount Actuator Product Data
359.66 KB
8/19/2021
PDF 359.66 KB
JADE™ Economizer Solutions Brochure
3.04 MB
8/19/2021
PDF 3.04 MB
Diamond Actuator Crank Arm Kit (DIAM-CRK-01) Installation Instructions
7.89 MB
8/19/2021
PDF 7.89 MB
Jade Economizer Module Specification and Installation Instructions
2.72 MB
8/19/2021
PDF 2.72 MB
Diamond DCA Installation Instructions
10.03 MB
8/19/2021
PDF 10.03 MB
Honeywell Economizer Technical Reference Manual
12.55 MB
8/19/2021
PDF 12.55 MB
PCMOD Interface Module
528.04 KB
8/19/2021
PDF 528.04 KB
Installation Instruction
557.46 KB
8/19/2021
PDF 557.46 KB
Advanced RTU Controls Retrofit Solution Application Guide
1.08 MB
7/16/2021
PDF 1.08 MB
Application Guide
1.08 MB
8/19/2021
PDF 1.08 MB
Technical Reference Manual
12.55 MB
8/19/2021
PDF 12.55 MB
Economizers� Quick Selection Guide
339.48 KB
8/19/2021
PDF 339.48 KB
Cut Energy Costs with a Simple Rooftop Retrofit sell sheet
1.14 MB
8/19/2021
PDF 1.14 MB
Installation Instructions
1.88 MB
8/19/2021
PDF 1.88 MB
Installation Instruction
557.46 KB
8/19/2021
PDF 557.46 KB
Installation Instructions
525.94 KB
8/19/2021
PDF 525.94 KB
Installation Instructions
2.72 MB
8/19/2021
PDF 2.72 MB
Brochure for Sylk Enabled Devices (English)
2.86 MB
8/19/2021
PDF 2.86 MB
Brochure for W7220, Jade Economizer Controller (Spanish)
317.93 KB
8/19/2021
PDF 317.93 KB
Brochure for W7220 JADE Partners In Success (Commercial Automation Contractor) (English)
578.55 KB
8/19/2021
PDF 578.55 KB
Brochure for W7220, Jade Economizer Controller (French)
337.04 KB
8/19/2021
PDF 337.04 KB
INFORMACIÓN DEL PRODUCTO
3.35 MB
8/19/2021
PDF 3.35 MB
Brochure for W7220, Jade Economizer Controller (English)
373.75 KB
8/19/2021
PDF 373.75 KB
Specification Data
729.49 KB
8/19/2021
PDF 729.49 KB
ESPECIFICAÇÕES
595.83 KB
8/19/2021
PDF 595.83 KB
Image
SKU
Description
alt
Y7220SCD7215/U
DISCONTINUED Replace with Y7220S7215/U (Alternate Y7220SJ3104/U + C7232B1014/U)
alt
Y7220A7215/U
JADE Economizer System with dry Bulb and black motor (Alternative replacement Y7220AJ3104/U)
alt
Y7220S7215/U
JADE Economizer System with enthalpy and black motor (Alternative replacement Y7220SJ3104/U)
alt
Y7220SCW7215/U
DISCONTINUED Replace with Y7220S7215/U (Alternate replacement Y7220SJ3104/U + C7232A1016/U)
alt
Y7220AJ3104/U
JADE Economizer System - Diamond Communicating Actuator 27 lb-in (3 Nm), Foot-mount, Dry Bulb
alt
Y7220SJ3104/U
JADE Economizer System - Diamond Communicating Actuator 27 lb-in (3 Nm), Foot-mount, Enthalpy