https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell BMS NA

JADE™ YL7220 Economizer System

Contains 27 lb-in (3 Nm) or 44 in-lb (5 Nm) direct coupled actuators

The JADE™ Y7220 Economizer System Y-Pack is a complete field retrofit kit for RTU and wall mount type economizers (excluding wiring). The included and fully configurable W7220 Economizer module is wired directly to a commercial space thermostat and sensors to provide dry-bulb or enthalpy based economizer control. This Jade retrofit solution comes complete with approved Honeywell sensors plus Diamond 27 lb-in (3 Nm), direct-coupled, communicating Actuator. By design this system helps ensure compliance with all local and regional code requirements and provides optimal energy efficiency and savings.

Features & Benefits:
  • Jade controller with menu driven user interface with large LCD display and simple navigation for fast set-up and commissioning
  • Small footprint and color-coded wiring terminals help with easy and flexible installation in various RTU/AHU applications
  • Two-wire Sylk® bus reduces wiring complexity while providing advanced diagnostics including the common damper mechanical binding issues
  • Embedded fault detection and diagnostics with alarm output for thermostat to quickly identify sensor failures or loss of communication, saving time on service
  • Diamond or Zelix 27 lb-in (3 Nm) or 44 lb-in (5 Nm) direct coupled actuators with optional two bolt mounting
  • Demand control ventilation (DCV) via optional CO2 sensor
  • Operational test mode
  • Configurable freeze protection
Certifications:
  • California Title 24, (Part 6, Section 120.5)
  • IECC IECC 2018 Chapter C403.2.4.7

Others

  • Mixed Air Sensor Included
    • C7250A1001
  • For Use With
    • Honeywell Series 72 and Sylk actuators ; Dry Bulb Temperature and Mixed Air, C7250A ; Temperature and Humidity, C7400S1000 (optional) ; DCV (CO2) Sensor (C7232) ; Humidity, C7600 (optional)
  • Contact Rating
    • 30 Vac-- 1.5 A Run, 3.5 A Inrush

Others

  • Mixed Air Sensor Included
    • C7250A1001
  • For Use With
    • Honeywell Series 72 and Sylk actuators ; Dry Bulb Temperature and Mixed Air, C7250A ; Temperature and Humidity, C7400S1000 (optional) ; DCV (CO2) Sensor (C7232) ; Humidity, C7600 (optional)
  • Contact Rating
    • 30 Vac-- 1.5 A Run, 3.5 A Inrush
  • Mixed Air Sensor Included : C7250A1001
  • For Use With : Honeywell Series 72 and Sylk actuators ; Dry Bulb Temperature and Mixed Air, C7250A ; Temperature and Humidity, C7400S1000 (optional) ; DCV (CO2) Sensor (C7232) ; Humidity, C7600 (optional)
  • Contact Rating : 30 Vac-- 1.5 A Run, 3.5 A Inrush
Data Sheet
Name
Description
File Size
Date
Size
Specification Data
729.49 KB
8/19/2021
PDF 729.49 KB
Brochure
Name
Description
File Size
Date
Size
JADE™ Economizer Solutions Brochure
3.04 MB
8/19/2021
PDF 3.04 MB
Installation Instructions
Name
Description
File Size
Date
Size
Installation Instructions
1.78 MB
8/19/2021
PDF 1.78 MB
MS3103/MS3105 DCA Installation Instructions (French)
1.86 MB
8/19/2021
PDF 1.86 MB
Jade Economizer Module Specification and Installation Instructions
2.72 MB
8/19/2021
PDF 2.72 MB
MS3103/MS3105 DCA Installation Instructions
396.67 KB
8/19/2021
PDF 396.67 KB
PCMOD Interface Module
528.04 KB
8/19/2021
PDF 528.04 KB
Installation Instruction
557.46 KB
8/19/2021
PDF 557.46 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Honeywell Economizer Technical Reference Manual
12.55 MB
8/19/2021
PDF 12.55 MB
Advanced RTU Controls Retrofit Solution Application Guide
1.08 MB
7/16/2021
PDF 1.08 MB
Others
Name
Description
File Size
Date
Size
MS3103/MS3105 DCA Specification Data (English)
281.08 KB
8/19/2021
PDF 281.08 KB
MS3103/MS3105 DCA Specification Data (French)
237.82 KB
8/19/2021
PDF 237.82 KB
Application Guide
1.08 MB
8/19/2021
PDF 1.08 MB
Technical Reference Manual
12.55 MB
8/19/2021
PDF 12.55 MB
Economizers� Quick Selection Guide
339.48 KB
8/19/2021
PDF 339.48 KB
Cut Energy Costs with a Simple Rooftop Retrofit sell sheet
1.14 MB
8/19/2021
PDF 1.14 MB
Installation Instructions
1.88 MB
8/19/2021
PDF 1.88 MB
Installation Instruction
557.46 KB
8/19/2021
PDF 557.46 KB
Installation Instructions
525.94 KB
8/19/2021
PDF 525.94 KB
Installation Instructions
2.72 MB
8/19/2021
PDF 2.72 MB
Brochure for W7220 JADE Partners In Success (Commercial Automation Contractor) (English)
578.55 KB
8/19/2021
PDF 578.55 KB
Brochure for W7220, Jade Economizer Controller (French)
337.04 KB
8/19/2021
PDF 337.04 KB
Brochure for Sylk Enabled Devices (English)
2.86 MB
8/19/2021
PDF 2.86 MB
Brochure for W7220, Jade Economizer Controller (Spanish)
317.93 KB
8/19/2021
PDF 317.93 KB
INFORMACIÓN DEL PRODUCTO
3.35 MB
8/19/2021
PDF 3.35 MB
Brochure for W7220, Jade Economizer Controller (English)
373.75 KB
8/19/2021
PDF 373.75 KB
Specification Data
729.49 KB
8/19/2021
PDF 729.49 KB
ESPECIFICAÇÕES
595.83 KB
8/19/2021
PDF 595.83 KB
Name
Description
File Size
Date
Size
MS3103/MS3105 DCA Specification Data (English)
281.08 KB
8/19/2021
PDF 281.08 KB
Specification Data
729.49 KB
8/19/2021
PDF 729.49 KB
JADE™ Economizer Solutions Brochure
3.04 MB
8/19/2021
PDF 3.04 MB
MS3103/MS3105 DCA Specification Data (French)
237.82 KB
8/19/2021
PDF 237.82 KB
Installation Instructions
1.78 MB
8/19/2021
PDF 1.78 MB
MS3103/MS3105 DCA Installation Instructions (French)
1.86 MB
8/19/2021
PDF 1.86 MB
Jade Economizer Module Specification and Installation Instructions
2.72 MB
8/19/2021
PDF 2.72 MB
MS3103/MS3105 DCA Installation Instructions
396.67 KB
8/19/2021
PDF 396.67 KB
PCMOD Interface Module
528.04 KB
8/19/2021
PDF 528.04 KB
Honeywell Economizer Technical Reference Manual
12.55 MB
8/19/2021
PDF 12.55 MB
Installation Instruction
557.46 KB
8/19/2021
PDF 557.46 KB
Advanced RTU Controls Retrofit Solution Application Guide
1.08 MB
7/16/2021
PDF 1.08 MB
Application Guide
1.08 MB
8/19/2021
PDF 1.08 MB
Technical Reference Manual
12.55 MB
8/19/2021
PDF 12.55 MB
Economizers� Quick Selection Guide
339.48 KB
8/19/2021
PDF 339.48 KB
Cut Energy Costs with a Simple Rooftop Retrofit sell sheet
1.14 MB
8/19/2021
PDF 1.14 MB
Installation Instructions
1.88 MB
8/19/2021
PDF 1.88 MB
Installation Instruction
557.46 KB
8/19/2021
PDF 557.46 KB
Installation Instructions
525.94 KB
8/19/2021
PDF 525.94 KB
Installation Instructions
2.72 MB
8/19/2021
PDF 2.72 MB
Brochure for W7220 JADE Partners In Success (Commercial Automation Contractor) (English)
578.55 KB
8/19/2021
PDF 578.55 KB
Brochure for W7220, Jade Economizer Controller (French)
337.04 KB
8/19/2021
PDF 337.04 KB
Brochure for Sylk Enabled Devices (English)
2.86 MB
8/19/2021
PDF 2.86 MB
Brochure for W7220, Jade Economizer Controller (Spanish)
317.93 KB
8/19/2021
PDF 317.93 KB
INFORMACIÓN DEL PRODUCTO
3.35 MB
8/19/2021
PDF 3.35 MB
Brochure for W7220, Jade Economizer Controller (English)
373.75 KB
8/19/2021
PDF 373.75 KB
Specification Data
729.49 KB
8/19/2021
PDF 729.49 KB
ESPECIFICAÇÕES
595.83 KB
8/19/2021
PDF 595.83 KB
Image
SKU
Description
alt
YL7220ACW3103/U
DISCONTINUED Replace with YL7220AJ3103/U or YL7220AJ3104/U + C7232A1004/U
alt
YL7220A7503/U
DISCONTINUED Replace with YL7220AJ3103/U or YL7220AJ3104/U
alt
YL7220SJ3105/U
JADE Economizer System - Zelix Communicating Actuator 44 lb-in (5 Nm), Direct Coupled, Enthalpy
alt
YL7220SJ3104/U
JADE Economizer System - Diamond Communicating Actuator 27 lb-in (3 Nm), Direct Coupled, Enthalpy
alt
YL7220SJ3103/U
JADE Economizer System - Zelix Communicating Actuator 27 lb-in (3 Nm), Direct Coupled, Enthalpy (Alternate YL7220SJ3104)
alt
YL7220SCW3103/U
DISCONTINUED Replace with YL7220SJ3103/U or YL7220SJ3104/U + C7232A1016/U
alt
YL7220S7503/U
DISCONTINUED Replace with YL7220SJ3103/U or YL7220SJ3104/U
alt
YL7220AJ3103/U
JADE Economizer System - Zelix Communicating Actuator 27 lb-in (3 Nm), Direct Coupled,Dry Bulb (Alternate YL7220AJ3104)
alt
YL7220AJ3105/U
JADE Economizer System - Zelix Communicating Actuator 44 lb-in (5 Nm), Direct Coupled, Dry Bulb
alt
YL7220AJ3104/U
JADE Economizer System - Diamond Communicating Actuator 27 lb-in (3 Nm), Direct Coupled, Dry Bulb