Honeywell BMS NA
Kele Revolution™ KA Series Actuator
Kele Revolution™ KA-44, KA-88, KA-175, and KA-301 Series direct acting actuators are designed and tested to provide reliable non-spring return control for dampers and valves.
Kele Revolution™ KA-44, KA-88, KA-175, and KA-301 Series direct acting actuators are designed and tested to provide reliable non-spring return control for dampers and valves. They are powered by 24 V AC/DC and accept tri-state/two-position and proportional control signals.
Features & Benefits:- Switchable drive direction
- Service/Off switch (tri-state/two-position models)
- Auto-adapt switch (proportional models)
- Manual override
- Self-centering, reversible hub
- Adjustable mechanical rotation stops
- Dual SPDT auxiliary switches available
- 60,000 cycles nominal
- CE plenum rated
- CSA plenum rated
- UL File #E4436/E179109
Others
- Maximum Storage Temperature
- -175 degree Fahrenheit
- -80 degree Celsius
- Minimum Operating Ambient Temperature
- -20 degree Celsius
- -5 degree Fahrenheit
- Frequency
- 50/60 hertz
- Maximum Operating Humidity
- 95 (Non-condensing) percentage relative humidity
- Minimum Operating Humidity
- 5 (Non-condensing) percentage relative humidity
- Minimum Storage Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 60 degree Celsius
- 140 degree Fahrenheit
Others
- Maximum Storage Temperature
- -175 degree Fahrenheit
- -80 degree Celsius
- Minimum Operating Ambient Temperature
- -20 degree Celsius
- -5 degree Fahrenheit
- Frequency
- 50/60 hertz
- Maximum Operating Humidity
- 95 (Non-condensing) percentage relative humidity
- Minimum Operating Humidity
- 5 (Non-condensing) percentage relative humidity
- Minimum Storage Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 60 degree Celsius
- 140 degree Fahrenheit
- Maximum Storage Temperature : -175 degree Fahrenheit|-80 degree Celsius
- Minimum Operating Ambient Temperature : -20 degree Celsius|-5 degree Fahrenheit
- Frequency : 50/60 hertz
- Maximum Operating Humidity : 95 (Non-condensing) percentage relative humidity
- Minimum Operating Humidity : 5 (Non-condensing) percentage relative humidity
- Minimum Storage Temperature : -40 degree Celsius|-40 degree Fahrenheit
- Maximum Operating Ambient Temperature : 60 degree Celsius|140 degree Fahrenheit
Image
SKU
Description
KA-88-2T/U
Damper Actuator, 2-Position, 10Nm, 5VA, Floating
KA-301-2T
Damper Actuator, 2-Position, 301in-lb, Non-Spring Return, 34Nm, 24V, Floating
KA-44-M/U
Damper Actuator, 2-Position, 5Nm, 5VA, Floating, 0/2 to 10V DC
KA-88-M/U
Damper Actuator, 2-Position, 10Nm, 5VA, Floating, 0/2 to 10V DC
KA-175-2T
Damper Actuator, 2-Position, 175in-lb, Non-Spring Return, 20Nm, 24V, Floating
KA-44-2T/U
Damper Actuator, 2-Position, 5Nm, 5VA, Floating
KA-301-P
Damper Actuator, 2-Position, 301in-lb, Non-Spring Return, 34Nm, 24V, 0 to 10V
KA-175-P
Damper Actuator, 2-Position, 175in-lb, Non-Spring Return, 20Nm, 24V, 0 to 10V