https://buildings.honeywell.com/us/en/search-results.html
×

Honeywell BMS NA

LCBS Connect Controller and Wall Module

LCBS connect controller and wall module combinations have been designed to control constant volume air handling units, and heat pump applications.

LCBS connect controller and wall module combinations have been designed to control constant volume air handling units, and heat pump applications. With the embedded control logic and integral temperature humidity sensors, they control the space temperature in a given zone by regulating the heating and cooling equipment to deliver conditioned air to that space. The gateway serves as the communication device between a building site and the Honeywell Cloud, providing contractors with a way to remotely monitor, control, and configure Honeywell building controllers from Honeywell’s LCBS website.Features & Benefits:
  • Monitor and troubleshoot light commercial buildings from anywhere at anytime
  • Operate more efficiently by remotely diagnosing problems and providing preventive maintenance
  • Handle issues before your customers are even aware of them
  • Grow customer satisfaction and retain service contracts
  • When you do need to get in the truck, you’ll make one trip instead of several
  • The efficiencies let you service more buildings without adding staff
  • The ideal solution for all your light commercial customers
Certifications:
  • CUL
  • US listed E87741 UL916 Energy Management Equipment Subassembly
  • RoHS Compliance: 2011/65/EC and EN 50581:2-12

Others

  • For Use With
    • LCBS Connect Gateway (LGW1000)
    • LCBS Connect
  • Communications Protocol
    • LonWorks
    • Sylk™ Bus
  • Maximum Operating Humidity
    • 95 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 5 (Non-Condensing) percentage relative humidity
  • Number of Digital Inputs
    • 6
  • Mounting Type
    • Horizontal
  • Application
    • Conventional & Heat Pump
  • Number of Digital Outputs
    • 8
  • Number of Universal Inputs
    • 6

Others

  • For Use With
    • LCBS Connect Gateway (LGW1000)
    • LCBS Connect
  • Communications Protocol
    • LonWorks
    • Sylk™ Bus
  • Maximum Operating Humidity
    • 95 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 5 (Non-Condensing) percentage relative humidity
  • Number of Digital Inputs
    • 6
  • Mounting Type
    • Horizontal
  • Application
    • Conventional & Heat Pump
  • Number of Digital Outputs
    • 8
  • Number of Universal Inputs
    • 6
  • For Use With : LCBS Connect Gateway (LGW1000)|LCBS Connect
  • Communications Protocol : LonWorks|Sylk™ Bus
  • Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity : 5 (Non-Condensing) percentage relative humidity
  • Number of Digital Inputs : 6
  • Mounting Type : Horizontal
  • Application : Conventional & Heat Pump
  • Number of Digital Outputs : 8
  • Number of Universal Inputs : 6
Image
SKU
Description
alt
YCRL6438SR1000
LCBS Connect Controller and Wall Module