Honeywell BMS NA
LCBS Connect Gateway
LCBS Connect Gateways serve as communication devices between a building site and the Honeywell cloud, providing contractors with a way to remotely monitor, control, and configure Honeywell building controllers from Honeywell’s LCBS website.
LCBS Connect Gateways serve as communication devices between a building site and the Honeywell cloud, providing contractors with a way to remotely monitor, control, and configure Honeywell building controllers from Honeywell’s LCBS website. Data is collected from Honeywell sensors and controllers and analyzed for issues. Contractors are notified upon the detection of a problem and provided with information that can help them diagnose the problem remotely. Honeywell maintains and owns the services provided by the Honeywell cloud infrastructure.
Features & Benefits:- Monitor and troubleshoot light commercial buildings from anywhere at anytime
- Operate more efficiently by remotely diagnosing problems and providing preventive maintenance
- Handle issues before your customers are even aware of them
- Grow customer satisfaction and retain service contracts
- When you do need to get in the truck, you’ll make one trip instead of several
- The efficiencies let you service more buildings without adding staff
- The ideal solution for all your light commercial customers
- CUL, US listed E87741 UL916 energy management subassembly
- RoHs 2011/65/ED and EN 50581:2-12
- FCC Class B digital device, pursuant to Part 15 of rules
Others
- For Use With
- LCBS Connect Y-Pack (YCRL6438SR1000)
Others
- For Use With
- LCBS Connect Y-Pack (YCRL6438SR1000)
- For Use With : LCBS Connect Y-Pack (YCRL6438SR1000)
Image
SKU
Description
LGW1000
Light Commercial LON Connect Gateway