Honeywell BMS NA
LP914A/LP915A Pneumatic Temperature Sensor
LP914A and LP915A pneumatic sensors are proportional-type temperature sensors that are used with pneumatic controllers to manage pneumatic values and damper actuators. LP914A and LP915A pneumatic sensors can be duct-, well-, or wall-mounted sensors.
LP914A and LP915A pneumatic sensors are proportional-type temperature sensors that are used with pneumatic controllers to manage pneumatic values and damper actuators. LP914A and LP915A pneumatic sensors can be duct-, well-, or wall-mounted sensors.
Features & Benefits:- Corrosion resistant
- Continuous temperature indication available by using receiver gage
- Available in duct-, well-, or wall-mounted versions
Image
SKU
Description
LP914A1268/U
Temperature Sensor, 15in, Duct/Well Mount, Rod and Tube Pneumatic, 40 to 240 F
LP915A1044/U
Temperature Sensor, 18 1/2 ft, Duct-Mount, Liquid-Filled Pneumatic, 0 to 200 F
LP915A1077/U
Temperature Sensor, 18 1/2 ft, Duct-Mount, Liquid-Filled Pneumatic, 25 to 125 F
LP914A1060/U
Temperature Sensor, 7in, Well Mount, Rod and Tube Pneumatic, -40 to 160 F
LP915A1051/U
Temperature Sensor, 8 7/8 ft, Duct-Mount, Liquid-Filled Pneumatic, 0 to 200 F
LP914A1011/U
Temperature Sensor, 27in, Wall-Mount, Rod and Tube Pneumatic, -40 to 160 F
LP914A1003/U
Temperature Sensor, 15in, Duct-Mount, Rod and Tube Pneumatic, -40 to 160 F
LP914A1052/U
Temperature Sensor, 7in, Well Mount, Rod and Tube Pneumatic, 40 to 240 F
LP914A1029/U
Temperature Sensor, 15 in, Wall-Mount, Rod and Tube Pneumatic, 5 C to 115 C
LP914A1144/U
Temperature Sensor, 25in, Duct-Mount, Rod and Tube Pneumatic, 25 to 125 F